Load loss detection

This function serves to detect a load loss during operation and to then activate a specific function, for instance the switching of the relay.
 
Details
If, during operation, the current motor current falls below the threshold set in 0x4006:001 (P710.01) for at least the time set in 0x4006:002 (P710.02), the internal status signal "Load loss detected [83]" is set to TRUE:
–
The threshold is set in percent with reference to the rated motor current "Rated motor current" 0x6075 (P323.00).
 
–
The status signal "Load loss detected [83]" can be assigned, for instance, to a digital output or the relay via the flexible I/O configuration. Configure digital outputs 
 
–
An error response can be selected in 0x4006:003 (P710.03).
 
–
The load loss detection is not active with active DC braking.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x4006:001
(P710.01)
Load loss detection: Threshold
(Load loss detect: Threshold)
0.0 ... [0.0] ... 200.0 %
Threshold for load loss detection.
–
100 % = rated motor current 0x6075 (P323.00)
 
0x4006:002
(P710.02)
Load loss detection: Delay time
(Load loss detect: Delay time)
0.0 ... [0.0] ... 300.0 s
Tripping delay for load loss detection.
0x4006:003
(P710.03)
Load loss detection: Error response
(Load loss detect: Error response)
–
From version 05.01
 
Selection of the response following the detection of a load loss.
Associated event ID:
–
65336 | 0xFF38 - Load loss detected
 
0
No response
1
Warning
2
Trouble
3
Fault