Motor speed monitoring

This function monitors the motor speed during operation.
 
Conditions
–
In order to detect the current motor speed, the inverter must be enabled and the motor must rotate.
 
–
For an exact monitoring, rated motor speed 0x2C01:004 (P320.04) and rated motor frequency 0x2C01:005 (P320.05) must be set correctly.
 
–
For motor speed monitoring, it must be ensured that the speed limitation (0x6080 (P322.00) / max. motor speed) has a higher value than the actual monitoring (0x2D44:001 (P350.01)).
 
 
Details
–
If the motor speed reaches the threshold set in 0x2D44:001 (P350.01), the response set in 0x2D44:002 (P350.02) takes place.
 
–
With the setting 0x2D44:002 (P350.02) = "No response [0]", the monitoring function is deactivated.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2D44:001
(P350.01)
Overspeed monitoring: Threshold
(Overspeed monit.: Threshold)
50 ... [8000] ... 50000 rpm
Warning/error threshold for motor speed monitoring.
–
If the motor speed reaches the threshold set, the response selected in 0x2D44:002 (P350.02) takes place.
 
–
The parameter can be set and thus overwritten by selecting a motor in the engineering tool from the "motor catalog”.
 
–
Depending on the parameter setting of 0x2D44:001 (P350.01) (Overspeed monitoring: threshold), the speed limitation (0x6080 / Max. motor speed) may become active before speed monitoring.
 
0x2D44:002
(P350.02)
Overspeed monitoring: Response
(Overspeed monit.: Response)
Selection of the response to the triggering of motor speed monitoring.
Associated event ID:
–
65286 | 0xFF06 - Motor overspeed
 
0
No response
1
Warning
2
Trouble
3
Fault