Motor equivalent circuit diagram data

The motor equivalent circuit diagram data are automatically set if one of the following optimizations is carried out:
If you use a motor of a different manufacturer, you must adapt the data, e. g. from the motor data sheet according to the sizes and units mentioned if required.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2C01:002
Motor parameters: Stator resistance
0.0000 ... [10.1565]* ... 125.0000 Ω
* Default setting dependent on the model.
General motor data.
Carry out settings as specified by manufacturer data/motor data sheet.
 
Note!
When you enter the motor nameplate data, take into account the phase connection implemented for the motor (star or delta connection). Only enter the data applying to the connection type selected.
0x2C01:003
Motor parameters: Stator leakage inductance
0.000 ... [23.566]* ... 500.000 mH
* Default setting dependent on the model.
0x2C02:001
(P351.01)
Motor parameter (ASM): Rotor resistance
(ASM motor par.: Rotor resistance)
0.0000 ... [8.8944]* ... 200.0000 Ω
* Default setting dependent on the model.
Equivalent circuit data required for the motor model of the asynchronous machine.
0x2C02:002
(P351.02)
Motor parameter (ASM): Mutual inductance
(ASM motor par.: Mutual induct.)
0.0 ... [381.9]* ... 50000.0 mH
* Default setting dependent on the model.
0x2C02:003
(P351.03)
Motor parameter (ASM): Magnetising current
(ASM motor par.: Magn. current)
0.00 ... [0.96]* ... 500.00 A
* Default setting dependent on the model.
0x2C03:001
(P352.01)
Motor parameter (PSM): Back EMF constant
(PSM motor par.: BEMF constant)
0.0 ... [41.8] ... 100000.0 V/1000rpm
–
From version 02.00
 
Voltage induced by the motor (rotor voltage / 1000 rpm).
For permanently excited synchronous motors, the e.m.f. constant describes the r.m.s. value of the line-to-line voltage (phase voltage) induced in idle state by the motor (reference: 1000 rpm, 20 °C).
Measured: Line to Line (L - L)
0x2C03:005
(P352.05)
Motor parameter (PSM): D-axis inductance Ld
(PSM motor par.: D-axis Ld)
0.000 ... [20.000]* ... 500.000 mH
* Default setting dependent on the model.
–
From version 05.03
 
Parameter not available in this device.
0x2C03:006
(P352.06)
Motor parameter (PSM): Q-axis inductance Lq
(PSM motor par.: Q-axis Lq)
0.000 ... [20.000]* ... 500.000 mH
* Default setting dependent on the model.
–
From version 05.03