Control analog outputs via network

The mappable data words NetWordIN3 and NetWordIN4 are available for controlling the analog outputs via the network.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x4008:003
(P590.03)
Process input words: NetWordIN3
(NetWordINx: NetWordIN3)
0.0 ... [0.0] ... 100.0 %
Mappable data word for optional control of an analog output via network.
Assignment of the analog outputs:
–
Analog output 1: 0x2639:002 (P440.02) = "NetWordIN3 [20]"
 
–
Analog output 2: 0x263A:002 (P441.02) = "NetWordIN3 [20]"
 
0x4008:004
(P590.04)
Process input words: NetWordIN4
(NetWordINx: NetWordIN4)
0.0 ... [0.0] ... 100.0 %
Mappable data word for optional control of an analog output via network.
Assignment of the analog outputs:
–
Analog output 1: 0x2639:002 (P440.02) = "NetWordIN4 [21]"
 
–
Analog output 2: 0x263A:002 (P441.02) = "NetWordIN4 [21]"
 
 
Related topics