Analog output 2

Settings for analog output 2.
 
Preconditions
Control Unit (CU) with application I/O
 
Details
The analog output 2 is controlled with the signal selected in 0x263A:002 (P441.02).
The following settings are possible for the analog output:
–
Definition of the signal range ①
 
–
Definition of the output range ②
 
Diagnostic parameters:
–
The current output voltage is displayed in 0x2DAB:002 (P113.02).
 
–
The actual output current is displayed in 0x2DAB:001 (P113.01).
 
For further details and configuration examples, see chapter "Analog output 1".
 
Parameter
Address
Name / setting range / [default setting]
Information
0x263A:001
(P441.01)
Analog output 2: Output range
(Analog output 2: AO2 outp. range)
Definition of the output range.
0
Inhibited
1
0 ... 10 VDC
2
0 ... 5 VDC
3
2 ... 10 VDC
4
4 ... 20 mA
5
0 ... 20 mA
11
0 ... 10 VDC (mirrored)
In these configurations, negative analog output values are symmetrically mirrored on the Y axis.
12
0 ... 5 VDC (mirrored)
13
2 ... 10 VDC (mirrored)
14
4 ... 20 mA (mirrored)
15
0 ... 20 mA (mirrored)
0x263A:002
(P441.02)
Analog output 2: Function
(Analog output 2: AO2 function)
–
For further possible settings, see parameter 0x2639:002 (P440.02).
 
Selection of the signal to be shown at analog output 2.
5
Motor current
Actual motor current (resolution: 0.1 A).
0x263A:003
(P441.03)
Analog output 2: Min. signal
(Analog output 2: AO2 min. signal)
-2147483648 ... [0] ... 2147483647
Definition of the signal value that corresponds to the minimum value at analog output 2.
Example: configuration of analog output 1 as a 4 ... 20 mA current loop: output current 4 mA = 0x263A:003
0x263A:004
(P441.04)
Analog output 2: Max. signal
(Analog output 2: AO2 max. signal)
-2147483648 ... [1000] ... 2147483647
Definition of the signal value that corresponds to the maximum value at analog output 2.
Example: configuration of analog output 1 as a 4 ... 20 mA current loop: output current 20 mA = 0x263A:004
0x263A:006
(P441.06)
Analog output 2: Filter time
(Analog output 2: AO2 filter time)
0 ... [250] ... 10000 ms
Delay time for the output value of the analog output.