Analog inputs and outputs
The following parameters serve to diagnose the analog inputs and outputs of the inverter.
Parameter
|
Address
|
Name / setting range / [default setting]
|
Information
|
|
|
0x2DA4:001
(P110.01)
|
Diagnostics of analog input 1: Value in percent
(AI1 diagnostics: AI1 terminal %)
–
Read only: x.x %
|
Display of the current input value at X3/AI1 scaled as value in percent.
–
100 % = 10 V or 20 mA or 5 V
|
|
|
0x2DA4:002
(P110.02)
|
Diagnostics of analog input 1: Frequency value
(AI1 diagnostics: AI1 scaled freq.)
–
Read only: x.x Hz
|
Display of the current input value at X3/AI1 scaled as a frequency value.
–
The standard setpoint source for operating
mode 0x6060 (P301.00) = "MS: Velocity mode [-2]" is selected in 0x2860:001 (P201.01).
|
|
|
0x2DA4:003
(P110.03)
|
Diagnostics of analog input 1: Process controller value
(AI1 diagnostics: AI1 scaled PID)
–
Read only: x.xx PID unit
|
Display of the current input value at X3/AI1 scaled as a process controller value.
–
The standard setpoint source for the reference
value of PID control is selected in 0x2860:002 (P201.02).
|
|
|
0x2DA4:004
(P110.04)
|
Diagnostics of analog input 1: Torque value
(AI1 diagnostics: AI1 scaled torq.)
–
Read only: x.x %
|
Display of the current input value at X3/AI1 scaled as a percentage torque value.
–
100 % = permissible maximum torque 0x6072 (P326.00)
–
The standard setpoint source for operating mode 0x6060 (P301.00) = "MS: Torque mode [-1]" is selected in 0x2860:003 (P201.03).
|
|
|
0x2DA4:016
(P110.16)
|
Diagnostics of analog input 1: Status
(AI1 diagnostics: AI1 status)
–
Read only
–
From version 04.00
|
Bit coded display of the status of analog input 1 (X3/AI1).
|
|
|
Bit
0
|
Mode 0: 0 ... 10 VDC active
|
||
|
Bit
1
|
Mode 1: 0 ... 5 VDC active
|
||
|
Bit
2
|
Mode 2: 2 ... 10 VDC active
|
||
|
Bit
3
|
Mode 3: -10 ... 10 VDC active
|
||
|
Bit
4
|
Mode 4: 4 ... 20 mA active
|
||
|
Bit
5
|
Mode 5: 0 ... 20 mA active
|
||
|
Bit
6
|
24 V supply OK
|
||
|
Bit
7
|
Calibration successful
|
||
|
Bit
8
|
Monitoring threshold exceeded/not reached
|
||
|
Bit
9
|
Input current too low (mode 4)
|
||
|
Bit
10
|
Input voltage too low (mode 2)
|
||
|
Bit
11
|
Input voltage too high (mode 4)
|
||
|
0x2DA5:001
(P111.01)
|
Diagnostics of analog input 2: Value in percent
(AI2 diagnostics: AI2 terminal %)
–
Read only: x.x %
|
Display of the current input value at X3/AI2 scaled as a value in percent.
–
100 % = 10 V or 20 mA or 5 V
|
|
|
0x2DA5:002
(P111.02)
|
Diagnostics of analog input 2: Frequency value
(AI2 diagnostics: AI2 scaled freq.)
–
Read only: x.x Hz
|
Display of the current input value at X3/AI2 scaled as a frequency value.
–
The standard setpoint source for operating
mode 0x6060 (P301.00) = "MS: Velocity mode [-2]" is selected in 0x2860:001 (P201.01).
|
|
|
0x2DA5:003
(P111.03)
|
Diagnostics of analog input 2: Process controller value
(AI2 diagnostics: AI2 scaled PID)
–
Read only: x.xx PID unit
|
Display of the current input value at X3/AI2 scaled as a process controller value.
–
The standard setpoint source for the reference
value of PID control is selected in 0x2860:002 (P201.02).
|
|
|
0x2DA5:004
(P111.04)
|
Diagnostics of analog input 2: Torque value
(AI2 diagnostics: AI2 scaled torq.)
–
Read only: x.x %
|
Display of the current input value at X3/AI2 scaled as a percentage torque value.
|
|
|
0x2DA5:016
(P111.16)
|
Diagnostics of analog input 2: Status
(AI2 diagnostics: AI2 status)
–
Read only
–
From version 04.00
|
Bit-coded display of the status of analog input 2 (X3/AI2).
|
|
|
Bit
0
|
Mode 0: 0 ... 10 VDC active
|
||
|
Bit
1
|
Mode 1: 0 ... 5 VDC active
|
||
|
Bit
2
|
Mode 2: 2 ... 10 VDC active
|
||
|
Bit
3
|
Mode 3: -10 ... 10 VDC active
|
||
|
Bit
4
|
Mode 4: 4 ... 20 mA active
|
||
|
Bit
5
|
Mode 5: 0 ... 20 mA active
|
||
|
Bit
6
|
24 V supply OK
|
||
|
Bit
7
|
Calibration successful
|
||
|
Bit
8
|
Monitoring threshold exceeded/not reached
|
||
|
Bit
9
|
Input current too low
|
||
|
Bit
10
|
Input voltage too low
|
||
|
Bit
11
|
Input voltage too high
|
||
|
0x2DAA:001
(P112.01)
|
Diagnostics of analog output 1: Voltage
(AO1 diagnostics: AO1 Voltage)
–
Read only: x.xx V
|
Display of the current output voltage at X3/AO1.
|
|
|
0x2DAA:002
(P112.02)
|
Diagnostics of analog output 1: Current
(AO1 diagnostics: AO1 Current)
–
Read only: x.xx mA
|
Display of the present output current at X3/AO1.
|
|
|
0x2DAB:002
(P113.02)
|
Diagnostics of analog output 2: Current
(AO2 diagnostics: AO2 Voltage)
–
Read only: x.xx mA
|
Display of the present output current at X3/AO2.
|
|
|
0x2DAB:001
(P113.01)
|
Diagnostics of analog output 2: Voltage
(AO2 diagnostics: AO2 Current)
–
Read only: x.xx V
|
Display of the current output voltage at X3/AO2.
|
|
Configure analog inputs