Standard setpoint source

The selected "setpoint source" serves to provide the inverter with its setpoint. The setpoint source can be selected individually for each operating mode.
Possible setpoint sources:
–
Analog inputs
 
–
Keypad
 
–
Network
 
–
Parameterisable setpoints (presets)
 
–
Digital inputs (configured as HTL input for pulse train or HTL encoder)
 
–
"Motor potentiometer" function
 
–
"Sequencer" function
 
 
Details
–
For applications only requiring one setpoint, it is sufficient to define the standard setpoint source in 0x2860:003 (P201.03).
 
–
For applications requiring a change-over of the setpoint source during operation, the functions for setpoint change-over have to be configured accordingly.
Changing the setpoint source during operation 
Configure setpoint sources 
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2860:003
(P201.03)
Torque control: Default setpoint source
(Torque setp.src.)
–
From version 03.00
 
Selection of the standard setpoint source for operating mode "MS: Torque mode".
–
The selected standard setpoint source is always active in the operating mode 0x6060 (P301.00) = "MS: Torque mode [-1]" when no setpoint change-over to another setpoint source via corresponding triggers/functions is active.
 
1
Keypad
The setpoint is specified locally by the keypad.
–
Default setting: 0x2601:003 (P202.03)
 
–
Use the and navigation keys to change the keypad setpoint (also during running operation).
 
2
Analog input 1
The setpoint is defined as analog signal via the analog input 1.
3
Analog input 2
The setpoint is defined as analog signal via the analog input 2.
4
HTL input  
The digital inputs DI3 and DI4 can be configured as HTL input to use an HTL encoder as setpoint encoder or define the setpoint as a reference frequency ("pulse train").
5
Network
The setpoint is defined as process data object via the network.
11
Torque preset 1
For the setpoint selection, preset values can be parameterised and selected.
12
Torque preset 2
13
Torque preset 3
14
Torque preset 4
15
Torque preset 5
16
Torque preset 6
17
Torque preset 7
18
Torque preset 8
31
Segment preset 1
For the setpoint selection, the segment presets parameterised for the "sequencer" function can be selected as well.
32
Segment preset 2
33
Segment preset 3
34
Segment preset 4
35
Segment preset 5
36
Segment preset 6
37
Segment preset 7
38
Segment preset 8
50
Motor potentiometer
The setpoint is generated by the "motor potentiometer" function. This function can be used as an alternative setpoint control which is controlled via two signals: "MOP setpoint up" and "MOP setpoint down".
201
Internal value  
Internal values of the manufacturer.
202
Internal value  
203
Internal value  
204
Internal value  
205
Internal value  
206
Internal value