Motor potentiometer (MOP)
The "Motor potentiometer" function can be used as an alternative setpoint control that is controlled via two functions: "MOP setpoint up" and "MOP setpoint down".
Details
The "Motor potentiometer (MOP)“ function is described in detail in the chapter "Configuring frequency control".
The following parameters of the function are only relevant for torque control.
Parameter
|
Address
|
Name / setting range / [default setting]
|
Information
|
|
|
0x4004:003
(P414.03)
|
MOP starting values: Torque
(MOP start value: Torque)
0.0 ... [0.0] ... 1000.0 %
|
Starting value for operating mode "MS: Torque mode".
–
This value is used as initial value if "Starting value [1]" is set in 0x4003 (P413.00).
–
100 % = motor rated torque (0x6076 (P325.00)).
|
|
|
0x4009:003
|
MOP values saved: Torque
–
Read only: x.x %
|
Display of the last MOP value saved internally for the operating mode "MS: Torque mode".
–
This value is used as initial value if "Last value [0]" is set in 0x4003 (P413.00).
–
100 % = motor rated torque (0x6076 (P325.00)).
|
|
A switch-over to the motor potentiometer during operation is also possible as an alternative to the standard setpoint source setting.
Example: Change-over from AI1 setpoint to MOP setpoint