Example: Activation via command (only when disabled)

Activation method 0x4046 (P755.00) = "Via command (disable required) [0]":
–
Switches S3 and S4 serve to select the parameter set (see the following table).
 
–
Switch S2 activates the change-over. Since the change-over is activated with a rising edge, a button (normally-open contact) can be used instead of a switch.
 
–
Change-over is only possible if the motor is not started (switch S1 open).
 
Connection plan
Function
Switch S1
Run
Switch S2
Load parameter set
Switches S3 ... S4
Parameter set selection:
S3
S4
Off
Off
Parameter set 1
On
Off
Parameter set 2
Off
On
Parameter set 3
On
On
Parameter set 4
Parameter
Designation
Setting for this example
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Reset fault
Not connected [0]
Reverse rotational direction
Not connected [0]
Activate preset (bit 0)
Not connected [0]
Load parameter set
Digital input 2 [12]
Select parameter set (bit 0)
Digital input 3 [13]
Select parameter set (bit 1)
Digital input 4 [14]
Control selection
Flexible I/O configuration [0]
Activation of parameter set
Via command (disable required) [0]
The status signals can be assigned to digital outputs. Configure digital outputs 
①
The change-over is activated with the "Load parameter set" function (FALSE/TRUE edge).
②
If the inverter is enabled and the motor is started, a change-over is not possible.