Example: Activation if the selection is changed (immediately)

Activation method 0x4046 (P755.00) = "If the selection is changed (immediately) [3]":
–
Switches S3 and S4 serve to select the parameter set (see the following table). At the same time, the change-over is activated by a status change of the selection inputs.
 
–
Change-over takes place immediately, even if the motor is started (switch S1 closed).
 
–
Switch S2 ("Load parameter set") is ignored in this configuration.
 
Connection plan
Function
Switch S1
Run
Switch S2
Load parameter set (is ignored in this configuration)
Switches S3 ... S4
Parameter set selection and activation at the same time:
S3
S4
Off
Off
Parameter set 1
On
Off
Parameter set 2
Off
On
Parameter set 3
On
On
Parameter set 4
Parameter
Designation
Setting for this example
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Reset fault
Not connected [0]
Reverse rotational direction
Not connected [0]
Activate preset (bit 0)
Not connected [0]
Load parameter set
Digital input 2 [12]
Select parameter set (bit 0)
Digital input 3 [13]
Select parameter set (bit 1)
Digital input 4 [14]
Control selection
Flexible I/O configuration [0]
Activation of parameter set
If the selection is changed (immediately) [3]
The status signals can be assigned to digital outputs. Configure digital outputs 
①
The "Load parameter set" function is ignored in this configuration.
②
Change-over takes place by a status change of the selection inputs.
③
Change-over is also possible if the inverter is enabled and the motor is started.