Digital inputs and outputs

The following parameters serve to diagnose the digital inputs and outputs of the inverter.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x60FD
(P118.00)
Digital input status
(Digital inputs)
–
Read only
 
Bit coded display of the current status of the digital inputs
Bit  16
Digital input 1
0 = LOW level, 1 = HIGH level.
Digital input 6 and digital input 7 are only available with application I/O.
Bit  17
Digital input 2
Bit  18
Digital input 3
Bit  19
Digital input 4
Bit  20
Digital input 5
Bit  21
Digital input 6
Bit  22
Digital input 7
Bit  25
Internal interconnection of digital inputs
0 = digital inputs are internally set to HIGH (NPN) level via pull-up resistors.
1 = digital inputs are internally set to LOW (PNP) level via pull-down resistors.
0x2DAD
(P120.00)
Internal hardware states
(Int. HW states)
–
Read only
 
Bit-coded display of internal hardware states.
Bit  0
Relay
0 = X9/NO-COM open and NC-COM closed.
1 = X9/NO-COM closed and NC-COM open.
Bit  1
Digital output 1
0 = LOW level, 1 = HIGH level.
Bit  2
Digital output 2
Bit  10
Charge Relay
1 = precharging of the DC bus via charge relay is active.
0x4016:005
Digital output 1: Terminal state
–
Read only
 
Display of the logic state of output terminal X3/DO1.
0
FALSE
1
TRUE
0x4016:006
Digital output 1: Trigger signal state
–
Read only
 
Display of the logic state of the trigger signal for digital output 1 (without taking a ON/OFF delay set and inversion into consideration).
0
FALSE
1
TRUE
0x4017:005
Digital output 2: Terminal state
–
Read only
 
Display of the logic state of output terminal X3/DO2.
0
FALSE
1
TRUE
0x4017:006
Digital output 2: Trigger signal state
–
Read only
 
Display of the logic state of the trigger signal for digital output 2 (without taking a ON/OFF delay set and inversion into consideration).
0
FALSE
1
TRUE
0x4018:005
Relay: Relay state
–
Read only
 
Display of the logic state of the relay.
0
FALSE
1
TRUE
0x4018:006
Relay: Trigger signal state
–
Read only
 
Display of the logic state of the trigger signal for the relay (without taking a ON/OFF delay set and inversion into consideration).
0
FALSE
1
TRUE