Switch-on inhibited

This is the device state of the inverter after the device has been initialised successfully.
A change to this state also takes place when the EtherCAT bus is in "Operational" state or the PDO communication via 0x2824 (P200.00) (Control selection) is deactivated.
–
Process data monitoring is active.
 
–
Communication is possible.
 
–
The DC-bus voltage can be present.
 
–
The inverter can be parameterised.
 
–
If the internal holding brake control (0x2820:001 (P712.01)) is active in the inverter, the motor brake is closed.
 
–
Operation is inhibited.
 
 
1
From all states
2
Power section inhibited (pulse inhibit)
3
Power section enabled
 
Bit pattern in the CiA status word (0x6041 (P780.00))
Bit 15 ... 8
Bit 7
Bit 6
Bit 5
Bit 4
Bit 3
Bit 2
Bit 1
Bit 0
Reserved
(specific)
Warning active
Operation inhibited
Quick stop active
DC bus ready for operation
Fault active
Operation enabled
Switched on
Ready to switch on
X = state is not relevant
X
X
1
X
X
0
0
0
0