Output messages of the "sequencer" function via network

The mappable data word NetWordOUT2 is available to output messages of the "Sequencer" function via the network.
 
–
An individual message (16 bit value) can be configured for each sequencer segment. Segment configuration 
 
–
The NetWordOUT2 data word is set to the value set for the execution time of the segment.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x400A:002
(P591.02)
Process output words: NetWordOUT2
(NetWordOUTx: NetWordOUT2)
–
Read only
 
Mappable data word for the output of messages of the "Sequencer" function via network.
Configuration of the messages:
–
0x4026:008: NetWordOUT2 value for sequencer segment 1
 
–
0x4027:008: NetWordOUT2 value for sequencer segment 2
 
–
0x4028:008: NetWordOUT2 value for sequencer segment 3
 
–
0x4029:008: NetWordOUT2 value for sequencer segment 4
 
–
0x402A:008: NetWordOUT2 value for sequencer segment 5
 
–
0x402B:008: NetWordOUT2 value for sequencer segment 6
 
–
0x402C:008: NetWordOUT2 value for sequencer segment 7
 
–
0x402D:008: NetWordOUT2 value for sequencer segment 8
 
–
0x402E:008: NetWordOUT2 value for final segment
 
Bit  0
Mapping bit 0
Bit  1
Mapping bit 1
Bit  2
Mapping bit 2
Bit  3
Mapping bit 3
Bit  4
Mapping bit 4
Bit  5
Mapping bit 5
Bit  6
Mapping bit 6
Bit  7
Mapping bit 7
Bit  8
Mapping bit 8
Bit  9
Mapping bit 9
Bit  10
Mapping bit 10
Bit  11
Mapping bit 11
Bit  12
Mapping bit 12
Bit  13
Mapping bit 13
Bit  14
Mapping bit 14
Bit  15
Mapping bit 15
 
Related topics