Motor temperature monitoring

In order to record and monitor the motor temperature, a PTC thermistor (single sensor according to DIN 44081 or triple sensor according to DIN 44082) or thermal contact (normally-closed contact) can be connected to the terminals T1 and T2. This measure helps to prevent the motor from being destroyed by overheating.
 
Preconditions
–
The inverter can only evaluate one PTC thermistor! Do not connect several PTC thermistors in series or parallel.
 
–
If several motors are actuated on one inverter, thermal contacts (NC contacts) (TCO) connected in series are to be used.
 
–
To achieve full motor protection, an additional temperature monitoring function with a separate evaluation must be installed.
 
–
By default, a wire jumper is installed between terminals X109/T1 and X109/T2, which must be removed when the PTC thermistor or thermal contact (TCO) is connected.
 
 
Details
If 1.6 kΩ < R < 4 kΩ at terminals X109/T1 and X109/T2, the monitoring function will be activated; see functional test below.
–
If the monitoring function is activated, the response set in 0x2D49:002 (P309.02) will be effected.
 
–
The setting 0x2D49:002 (P309.02) = 0 deactivates the monitoring function.
 
If a suitable motor temperature sensor is connected to the terminals X109/T1 and X109/T2 and the response in 0x2D49:002 (P309.02) is set to "Fault [3]", the response of the motor overload monitoring may be set other than "Fault [3]" in 0x2D4B:003 (P308.03).
Motor overload monitoring (i²xt)
 
 
Functional test
Connect a fixed resistor to the PTC input:
–
R > 4 kΩ : The monitoring function must be activated.
 
–
R < 1 kΩ : The monitoring function must not be activated.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2D49:002
(P309.02)
Motor temperature monitoring: Response
(Mot.temp.monit.: Response)
Selection of the response to the triggering of the motor temperature monitoring.
Associated event ID:
–
17168 | 0x4310 - Motor overtemperature
 
0
No response
1
Warning
2
Trouble
3
Fault