Mains voltage

The rated mains voltage set for the inverter has an impact on the operating range of the inverter.
 
Details
By default, the rated mains voltage in 0x2540:001 (P208.01) is set according to the product code of the inverter.
Check the setting of the rated mains voltage in 0x2540:001 (P208.01). Ensure that it matches the mains voltage applied!
 
Region
Inverter
Product code
Rated mains voltage
Default setting
Possible settings
EU
i500, 230 V, 1-phase
i55xxxxxBxxxx0xxxx
230 Veff [0]
230 Veff [0]
US
i500, 230 V, 1-phase
i55xxxxxBxxxx1xxxx
230 Veff [0]
230 Veff [0]
EU
i500, 230 V, 1/3-phase
i55xxxxxDxxxx0xxxx
230 Veff [0]
230 Veff [0]
US
i500, 230 V, 1/3-phase
i55xxxxxDxxxx1xxxx
230 Veff [0]
230 Veff [0]
EU
i500, 400 V, 3-phase
i55xxxxxFxxxx0xxxx
400 Veff [1]
400 Veff [1], 480 Veff [2]
US
i500, 480 V, 3-phase
i55xxxxxFxxxx1xxxx
480 Veff [2]
400 Veff [1], 480 Veff [2]
EU
i500, 120 V, 1-phase
i55xxxxxAxxxx0xxxx
120 Veff [3]
120 Veff [3]
US
i500, 120 V, 1-phase
i55xxxxxAxxxx1xxxx
120 Veff [3]
120 Veff [3]
Notes regarding the table:
–
The inverter types 400/480 V can be used with different mains voltages. For establishing the internal limit values, the rated mains voltage can be set in 0x2540:001 (P208.01).
 
–
The inverter types 120 V are designed for a 1-phase 120-V mains voltage and 3-phase 230-V three-phase AC motors. These inverters have an internal DC bus similar to the 230-V inverters. The voltage thresholds correspond to the ones of the 230-V inverters.
 
–
If the inverter is reset to the factory settings, the rated mains voltage is also reset to the default setting (see table).
 
The following results from the rated mains voltage set:
–
the error threshold for monitoring the DC-bus voltage and
 
–
the voltage threshold for braking operation ("brake chopper threshold").
 
 
Monitoring of the DC-bus voltage
–
The warning thresholds for monitoring are adjustable.
 
–
The error thresholds and reset thresholds for monitoring result from the rated mains voltage set:
 
Rated mains voltage
Undervoltage thresholds
Overvoltage thresholds
Warning threshold
Error threshold
Reset threshold
Warning threshold
Error threshold
Reset threshold
Setting in
Setting in
Display in
Display in
Display in
Display in
–
If the DC-bus voltage
of the inverter falls below the undervoltage error threshold, the "Trouble" response is triggered.
 
–
Without external 24-V supply: the motor behaves according to 0x2838:002 (P203.02).
 
–
With external 24-V supply: at undervoltage, the motor behaves according to "Trouble" response.
 
 
–
If the DC-bus voltage
of the inverter exceeds the overvoltage error threshold, the "Fault" response is triggered.
 
The motor does not restart automatically after the overvoltage monitoring function has been activated.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2540:001
(P208.01)
Mains settings: Rated mains voltage
(Mains settings: Mains voltage)
–
Setting can only be changed if the inverter is disabled.
 
Selection of the mains voltage for actuating the inverter.
0
230 Veff
1
400 Veff
2
480 Veff
3
120 Veff
5
480 Veff (600 V devices)
6
600 Veff
10
230 Veff/reduced LU level
0x2540:002
(P208.02)
Mains settings: Undervoltage warning threshold
(Mains settings: LU warn. thresh.)
0 ... [0]* ... 1000 V
* Default setting dependent on the model.
Monitoring for undervoltage (LU) in the DC bus: Setting of the warning threshold.
–
If the DC voltage in the DC bus falls below the threshold set, the inverter outputs a warning.
 
–
The warning is reset with a hysteresis of 10 V.
 
0x2540:003
(P208.03)
Mains settings: Undervoltage error threshold
(Mains settings: LU error thresh.)
–
Read only: x V
 
Monitoring for undervoltage (LU) in the DC bus: Display of the fixed threshold.
–
If the DC voltage in the DC bus falls below the threshold displayed, the error"" response is triggered.
 
0x2540:004
(P208.04)
Mains settings: Undervoltage reset threshold
(Mains settings: LU reset thresh.)
–
Read only: x V
 
Display of the fixed reset threshold for monitoring DC bus undervoltage.
0x2540:005
(P208.05)
Mains settings: Overvoltage warning threshold
(Mains settings: OU warn. thresh.)
0 ... [0]* ... 1000 V
* Default setting dependent on the model.
Monitoring for overvoltage (OU) in the DC bus: Setting of the warning threshold.
–
If the DC bus voltage exceeds the threshold set, the inverter outputs a warning.
 
–
The warning is reset with a hysteresis of 10 V.
 
0x2540:006
(P208.06)
Mains settings: Overvoltage error threshold
(Mains settings: OU error thresh.)
–
Read only: x V
 
Monitoring for overvoltage (OU) in the DC bus: Display of the fixed threshold.
–
If the DC-bus voltage exceeds the threshold displayed, the "Fault" response is triggered.
 
0x2540:007
(P208.07)
Mains settings: Overvoltage reset threshold
(Mains settings: OU reset thresh.)
–
Read only: x V
 
Display of the fixed reset threshold for monitoring DC bus overvoltage.