Quick stop active

This device state is active if quick stop is executed or active.
–
Only the parameters of the inverter can be changed that do not require an inverter disable.
 
–
If the internal holding brake control (0x2820:001 (P712.01)) is active in the inverter, the motor brake is closed.
 
–
The drive control is active.
 
 
1
From all states
2
Power section inhibited (pulse inhibit)
3
Power section enabled
 
Bit pattern in the CiA status word (0x6041 (P780.00))
Bit 15 ... 8
Bit 7
Bit 6
Bit 5
Bit 4
Bit 3
Bit 2
Bit 1
Bit 0
Reserved
(specific)
Warning active
Operation inhibited
Quick stop active
DC bus ready for operation
Fault active
Operation enabled
Switched on
Ready to switch on
X = state is not relevant
X
X
0
0
X
0
1
1
1
 
The "Enable operation" command stops an active quick stop.