Trigger list

The trigger list lists all selection options (triggers) for the functions which can be configured using the parameters 0x2631:xx (P400.xx).
 
Selection
Information
0
Not connected
No trigger assigned (trigger is constantly FALSE).
1
Constant TRUE
Trigger is constantly TRUE.
11
Digital input 1
State of X3/DI1, taking an inversion set in 0x2632:001 (P411.01) into consideration.
12
Digital input 2
State of X3/DI2, taking an inversion set in 0x2632:002 (P411.02) into consideration.
13
Digital input 3
State of X3/DI3, taking an inversion set in 0x2632:003 (P411.03) into consideration.
14
Digital input 4
State of X3/DI4, taking an inversion set in 0x2632:004 (P411.04) into consideration.
15
Digital input 5
State of X3/DI5, taking an inversion set in 0x2632:005 (P411.05) into consideration.
16
Digital input 6
State of X3/DI6, taking an inversion set in 0x2632:006 (P411.06) into consideration.
Digital input 6 is only available in the Control Unit (CU) with application I/O.
17
Digital input 7
State of X3/DI7, taking an inversion set in 0x2632:007 (P411.07) into consideration.
Digital input 7 is only available in the Control Unit (CU) with application I/O.
50
Running
TRUE if inverter and start are enabled and output frequency > 0 Hz. Otherwise FALSE.
Exception, quick stop mode: TRUE if inverter and start are enabled and output frequency > 0.2 Hz. Otherwise FALSE.
51
Ready for operation
TRUE if inverter is ready for operation (no error active, no STO active and DC-bus voltage ok). Otherwise FALSE.
53
Stop active
TRUE if inverter is enabled and motor is not started and output frequency = 0.
54
Quick stop active
TRUE if quick stop is active. Otherwise FALSE.
58
Device warning active
TRUE if warning is active. Otherwise FALSE.
–
A warning has no impact on the operating status of the inverter.
 
–
A warning is reset automatically if the cause has been eliminated.
 
59
Device trouble active
TRUE if a fault is active. Otherwise FALSE.
–
In the event of a fault, the motor is brought to a standstill with the quick stop ramp. The inverter is then disabled.
 
–
Exception: In case of a serious fault, the inverter is disabled immediately. The motor has no torque (coasts).
 
–
The error state will be left automatically if the error condition is not active anymore.
 
–
The restart behaviour after trouble can be configured. Automatic restart after a fault 
 
60
Heatsink temperature warning active
TRUE if current heatsink temperature > warning threshold for temperature monitoring. Otherwise FALSE.
–
Display of the current heatsink temperature in 0x2D84:001 (P117.01).
 
–
Setting of the warning threshold in 0x2D84:002.
 
68
Stop command active
TRUE if delay to standstill active. Otherwise FALSE.
69
Rotational direction reversed
TRUE if output frequency is negative. Otherwise FALSE.
70
Frequency threshold exceeded
TRUE if current output frequency > frequency threshold. Otherwise FALSE.
–
Display of the current output frequency in 0x2DDD (P100.00).
 
–
Setting Frequency threshold in 0x4005 (P412.00).
 
71
Actual speed = 0
TRUE if actual output frequency = 0 Hz (
±
0.3 Hz), irrespective of the operating mode. Otherwise FALSE.
–
Display of the current output frequency in 0x2DDD (P100.00).
 
78
Current limit reached
TRUE if current motor current
≥
maximum current. Otherwise FALSE.
–
Display of the present motor current in 0x2D88 (P104.00).
 
–
Setting for the maximum current in 0x6073 (P324.00).
 
79
Torque limit reached  
TRUE if torque limit has been reached or exceeded. Otherwise FALSE.
–
Setting "Actual positive torque limit" in 0x2949:003 (P337.03).
 
–
Setting "Actual negative torque limit" in 0x2949:004 (P337.04).
 
81
Error of analog input 1 active
TRUE if the monitoring of the input signal at the analog input 1 has responded. Otherwise FALSE.
This trigger is set as a function of the following settings:
–
Monitoring threshold 0x2636:008 (P430.08)
 
–
Monitoring condition 0x2636:009 (P430.09)
 
The setting of the Error response in 0x2636:010 (P430.10) has no effect on this trigger.
82
Error of analog input 2 active
TRUE if the monitoring of the input signal at the analog input 2 has responded. Otherwise FALSE.
This trigger is set as a function of the following settings:
–
Monitoring threshold 0x2637:008 (P431.08)
 
–
Monitoring condition 0x2637:009 (P431.09)
 
The setting of the Error response in 0x2637:010 (P431.10) has no effect on this trigger.
83
Load loss detected
TRUE if actual motor current < threshold for load loss detection after delay time of the load loss detection has elapsed. Otherwise FALSE.
–
Display of the actual current in 0x6078 (P103.00).
 
–
Setting Threshold in 0x4006:001 (P710.01).
 
–
Setting Delay time in 0x4006:002 (P710.02).
 
84
Heavy load monitoring
TRUE if the actual apparent current of the motor exceeds the threshold for longer than the delay time.
FALSE if the actual apparent current of the motor falls below the threshold value minus 5 % (hysteresis).
102
Sequence suspended  
Status signal of the "sequencer" function:
TRUE if the sequence is currently suspended.
103
Sequence done  
Status signal of the "sequencer" function:
TRUE if the sequence is completed (final segment has been passed through).
104
Local control active
TRUE if local keypad control ("LOC") active. Otherwise FALSE.
105
Remote control active
TRUE if remote control ("REM") via terminals, network, etc. active. Otherwise FALSE.
106
Manual setpoint selection active
TRUE if manual setpoint selection ("MAN") via keypad active. Otherwise FALSE.
–
Selection of the trigger for the "Activate keypad setpoint" function in 0x2631:016 (P400.16).
 
107
Automatic setpoint selection active
TRUE if automatic setpoint selection ("AUTO") via terminals, network, etc. active. Otherwise FALSE.
201
Internal value  
Internal values of the manufacturer.
202
Internal value  
203
Internal value  
204
Internal value  
205
Internal value  
206
Internal value