Monitoring

The response to POWERLINK errors such as the lack of PDOs can be configured via the following parameters.
 
In the "Operational" state, the controlled node detects an interruption of the POWERLINK communication, e. g. by cable breakage or failure of the managing node.
The response to the interrupted communication is controlled by the following settings:
1.
The watchdog monitoring time defined in the managing node is transferred to the
controlled node when the POWERLINK communication is initialised.
 
2.
If the controlled node does not receive any valid process data in the "Operational" state, the process data are handled in a general (not network-specific) object according to the setting. Thus, the data sent last by the managing node can be used or the process data is set to zero.
 
3.
'After the communication has failed...
 
–
the controlled node changes to the "Pre-Operational" state.
 
–
the red "BE" LED on the front of the inverter is permanently on. Status LEDs 
 
–
the error response set in 0x2859:001 is effected (default setting: "Trouble").
 
 
 
The parameters for setting network monitoring functions are described below.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2859:001
POWERLINK monitoring: Watchdog elapsed
–
From version 05.00
 
Selection of the error response when the "Operational" communication status (watchdog elapsed) has been left.
Associated event ID:
–
33168 | 0x8190 - Network - Watchdog time-out
 
0
No response
1
Warning
2
Trouble
3
Fault
0x2859:010
POWERLINK monitoring: CRC error
–
From version 05.00
 
Selection of the error response in case of CRC error.
Associated event ID:
–
33382 | 0x8266 - POWERLINK: CRC error
 
0
No response
1
Warning
2
Trouble
3
Fault
0x2859:011
POWERLINK monitoring: Loss of SoC
–
From version 05.00
 
Selection of the error response in case of SoC loss.
Associated event ID:
–
33381 | 0x8265 - POWERLINK: Loss of SoC
 
0
No response
1
Warning
2
Trouble
3
Fault