WLAN basic settings

The WLAN functionality can be configured via the following parameters.
 
Preconditions
WLAN module has been plugged onto the diagnostic module interface on the front of the inverter.
 
Details
–
The WLAN module can be connected and removed during operation.
 
–
The WLAN module can either create an own WLAN network (access point mode, default setting) or implement itself as a WLAN client in an already existing WLAN network. For details see the following subchapters.
 
–
The WLAN connection is encrypted. The WLAN encryption can be selected in 0x2441:009.
 
–
0x2441:012 can be used to set the name of the WLAN network, called SSID, so that it is not visible for other WLAN devices. As a result, the number of WLAN networks displayed on smartphone or PC can be reduced.
 
–
Two data sources are possible for the WLAN settings: Inverter and WLAN module.
 
–
Data source - inverter:
The WLAN settings saved in the inverter are used. Each inverter has its own WLAN settings.
 
–
Data source - WLAN module: The WLAN settings saved in the WLAN module are used. In this "stand-alone" mode, the WLAN module can be plugged onto another inverter and then be used with the same settings (irrespective of the WLAN settings of the inverter).
 
–
The data source is activated with 0x2440.
 
–
The currently active data source is displayed in 0x2442:004.
 
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2440
Initiate WLAN
–
From version 02.00
 
Restart WLAN network with default setting or current settings.
0
No action/no error
Only status display.
1
Restart with current values  
Restart WLAN network with current settings of the WLAN parameters.
–
The WLAN settings of the active data source (inverter or WLAN module) are used.
 
–
The active data source is displayed in 0x2442:004.
 
–
The data source is not changed by this selection.
 
Note!
This selection is currently not supported by the WLAN module V1.0.
2
Restart with default values
Restart WLAN network with default setting of the WLAN parameters.
–
The WLAN settings saved in the WLAN module are deleted.
 
–
Active data source for the WLAN settings is now the inverter.
 
11
Save settings in WLAN module
Restart WLAN network with current settings of the WLAN parameters.
–
The current settings are saved in the WLAN module.
 
–
Active data source for the WLAN settings is now the WLAN module.
 
0x2441:004
WLAN settings: DHCP
–
From version 02.00
 
1 = Dynamic Host Configuration Protocol (DHCP) is enabled.
–
In the access point mode, the DHCP server of the WLAN module is activated.
 
–
In the client mode, the DHCP-client function is activated.
 
0
Disabled
1
Enabled
0x2441:005
WLAN settings: DHCP start address
0.0.0.0 ... [0.0.0.0] ... 255.255.255.255
–
From version 02.00
 
Definition of the start address when the Dynamic Host Configuration Protocol (DHCP) is used.
–
Only relevant for access point mode.
 
–
When 0 is set, the active IP address + 1 is used as start address.
 
0x2441:006
WLAN settings: WLAN operation mode
–
From version 02.00
 
Definition of the operating mode of the WLAN module.
0
Access point mode
For a direct connection to another WLAN device, the WLAN module creates an own WLAN network.
1
Client mode
The WLAN module can be integrated as WLAN client into an already existing WLAN network.
0x2441:007
WLAN settings: WLAN SSID
["i5"]
–
From version 02.00
 
Name (Service Set Identifier, SSID) of the WLAN network.
–
The preset name consists of the device name (iXXX) and the last 10 digits of the serial number of the Control Unit.
 
–
Example: "i550_0123456789"
 
–
The serial number is displayed in 0x2000:002 (P190.02).
 
0x2441:008
WLAN settings: WLAN password
["password"]
–
From version 02.00
 
Password (WLAN network key) of the WLAN network.
–
This password serves to secure the WLAN connections.
 
–
The password must have a minimum length of 8 characters. Although shorter passwords are accepted and saved, the WLAN module cannot be operated with such a password.
 
–
The character "*" is not allowed.
 
Note!
If the WLAN module is to be plugged onto the inverter for a longer period of time, it is important to select a safe password. Otherwise, a potential attacker might connect to the WLAN access point and attack the device and other connected devices or networks.
Currently (status: 2016), a WLAN is considered as safe if the password
–
consists of more than 20 characters,
 
–
contains capital and small letters, numbers and special characters and
 
–
cannot be found in any dictionary.
 
0x2441:009
WLAN settings: WLAN security
–
From version 02.00
 
Selection of the WLAN encryption.
0
WPA
1
WPA2
0x2441:010
WLAN settings: WLAN access
–
From version 02.00
 
Switch on/off WLAN.
0
Disabled (WLAN off)
1
Enabled (WLAN on)
0x2441:011
WLAN settings: WLAN channel
–
From version 02.00
 
Selection of the WLAN channel.
1
Channel 1
2
Channel 2
3
Channel 3
4
Channel 4
5
Channel 5
6
Channel 6
7
Channel 7
8
Channel 8
9
Channel 9
10
Channel 10
11
Channel 11
0x2441:012
WLAN settings: WLAN SSID broadcast
–
From version 02.00
 
1 = the name of the WLAN network, called SSID, is not visible for other WLAN devices.
0
Activated
1
Disabled
0x2442:004
Active WLAN settings: Active module mode
–
Read only
 
–
From version 02.00
 
Display of the active data source for the WLAN settings.
–
This parameter indicates whether the settings used come from the inverter or from the WLAN module.
 
0
Inverter
The WLAN settings saved in the inverter are used.
1
Standalone
The WLAN settings saved in the WLAN module are used.
0x2442:005
Active WLAN settings: MAC address
–
Read only
 
–
From version 02.00
 
Display of the MAC address of the WLAN module.