Finish Positioning (continuing an aborted positioning process)

This status enables the continuation of an aborted positioning process ( MoveAbsolut or MoveRelative ) to the target position preselected.

  • An aborted positioning process can only be continued from the "Standstill" axis status.
  • If no positioning process has been aborted before starting FinishPositioning , or if no valid target position is known, the xDone output is set immediately and no movement is executed.
  • In the FinishPositioning status, the following actions are executed:
    • Generation of the motion profile for the FinishPositioning function to the target position that has been valid last.
  • Modulo axes and linear axes are supported.
  • If the xContinuousUpdate input is set, the profile is recalculated if the lrVel , lrAcc , lrDec or lrJerk input is changed after the start.
Inputs for this operating mode

Name

Data type

Information/possible settings

xFinishPositioning

BOOL

FALSE ä TRUE

Activate relative positioning.

  • Cancellation of the function via the xAbort , xHalt or xQspApplication input.

xContinuousUpdate

BOOL

TRUE

Inputs lrPos_Dist , lrVel , lrAcc , lrDec and lrJerk are checked cyclically with regard to changes and are accepted,

Control input ContinuousUpdate

lrVel

LREAL

Velocity in [unit/s]

  • Specification of the maximum velocity at which positioning is to be carried out.
  • Only positive values permissible.

lrAcc

LREAL

Acceleration in [unit/s 2 ]

  • Specification of the maximum velocity variation which is to be used for acceleration.
  • Only values higher than 0 are permissible.

lrDec

LREAL

Deceleration in [unit/s 2 ]

  • Specification of the velocity variation which is to be used for maximum deceleration to standstill.
  • Only values higher than 0 are permissible.

lrJerk

LREAL

Jerk in [unit/s 3 ]

  • Only positive values permissible.
  • With the value 0, the jerk defined in the axis data (subindex 43 ) is used. If this jerk is not defined, linear ramps are used for traversing.
Outputs for this operating mode

Name

Data type

Value/meaning

lrActPos

LREAL

Current position in [unit]

lrActVel

LREAL

Current velocity in [unit/s]

lrActFollowingError

LREAL

Current following error in [unit]

lrSetPosOut

LREAL

Setpoint position in [unit]

lrSetVelOut

LREAL

Setpoint velocity in [unit/s]

xConstantVelocity

BOOL

TRUE

The speed specified lrVel has been reached for the first time.

xAccelerating

BOOL

TRUE

Axis is accelerated.

(Increase in the speed value.)

xDecelerating

BOOL

TRUE

Axis is decelerated/braked.

(Decrease in the speed value.)

xDirectionPositive

BOOL

TRUE

Axis traverses in positive direction.

xDirectionNegative

BOOL

TRUE

Axis traverses in negative direction.

xInPosition

BOOL

TRUE

Target position reached

The behaviour of the output can be parameterised via the parameters in the Axis Ref subindex 130 and 131.