LinearDelta3_3dof

The "LinearDelta3_3dof" axis group describes three-dimensional parallel kinematics as shown below:

Axis group LinearDelta3_3dof: Overview / Mechanic data

Axis legend: x - red y - green z - blue

Degrees of freedom (dof)

Degrees of freedom (dof)

Translation

Rotation

Drives

A1, A2, A3

-

Tool

x, y, z

-

Location of the MCS

  • The origin lies in the centre of the circumcircle formed by the upper spherical joints of the parallelograms with the radius R BASE at axis position A1 = A2 = A3 = 0 mm.
  • The xy plane of the MCS is horizontal, i.e. all drive axes are at an identical angle (linear angle a ) to the xy MCS plane.
  • x-axis points in the direction of A1.
  • z-axis points "upwards" away from the end effector.

Degrees of freedom of the MCS, relative to the WCS

The LinearDelta3_3dof axis group can be moved as required and rotated around all axes of the WCS.

Location of the TCS

  • The origin lies in the centre of the circumcircle formed by the lower spherical joints of the parallelograms with the radius R TCP .
  • x TCS and x MCS are parallel.
  • z TCS is orientated in the opposite direction to z MCS .

Zero position of the axes

  • In the zero position of drives A1, A2 and A3, the upper ball joints of the parallelogram struts lie in the x-y plane of the MCS.
  • Axis A1, A2 and A3 must be at the same z-height with the same axis position.
  • The positive direction of movement of the drives is downwards towards the apex of the triangular pyramid.

Parameters

A complete list of all kinematics-independent parameters can be found in the section

Brief overview of all parameters

Linear angle a (index offset 3, subindex 2)

Angle between base platform and drive axle

Setting range (min. value | unit | max. value)

Lenze setting

0

°

90

0 °

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Arm length L2 (index offset 3, subindex 3)

Length of the parallelogram

  • Limits: > 0

Setting range (min. value | unit | max. value)

Lenze setting

0

mm

2147483647

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Base radius Rbase (index offset 3, subindex 4)

Radius of the base platform (R BASE )

  • Limits: > R TCP

Setting range (min. value | unit | max. value)

Lenze setting

0

mm

2147483647

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

End effector radius Rtcp (index offset 3, subindex 5)

Radius of the end effector (R TCP )

  • Radius of the circular area formed by the points of application of the three parallelogram struts on the end effector. The centre point within the spherical joints is decisive for the radius.
  • The centre of the circumference corresponds to the zero point of the TCS.
  • Limits: 0 < R TCP < R BASE

Setting range (min. value | unit | max. value)

Lenze setting

0

mm

2147483647

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Parallelogram width D (index offset 3, subindex 6)

Distance between the parallelogram struts (D)

  • Limits: > 0

Setting range (min. value | unit | max. value)

Lenze setting

0

mm

2147483647

0 mm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Related topics

Travel ranges of connected axes

Coordinate systems

Basics of tool management

Consideration of differential gears