Depending on the device series and engineering tool, an application can contain different data (examples: FB wiring, parameter set, signal flow chart). In principle, an application is the sum of the data for defining the function of a device.
Which applications can be used?
The applications created in the Lenze Engineering Tool can be exported. You can use the "EASY Starter (Application Loader)" to load the applications onto the inverter or controller from Lenze.
|
Device |
Engineering Tool |
File type |
Key in script file |
|---|---|---|---|
|
Controller |
|||
|
Controller 3200 C Controller p500 |
"PLC Designer"
|
lfl |
ApplicationFileSet |
|
Inverter |
|||
|
i900 i500 |
"PLC Designer" "EASY Starter" |
lda |
ApplicationFileSet |
|
9400 HighLine 8400 TopLine 8400 HighLine 8400 StateLine 8400 BaseLine 8400 protec 8400 motec |
"EASY Starter" "Engineer"
|
gdc |
ParameterSetFile |
|
9400 HighLine 8400 TopLine 8400 HighLine 8400 StateLine 8400 BaseLine 8400 protec 8400 motec |
"Engineer"
|
lfl |
ApplicationFileSet |
|
8200 vector 8200 motec 9300 ECS |
"Global Drive Control (GDC)
|
gdc |
ParameterSetFile |
|
ECSxA Drive PLC 9300 Servo PLC |
"Drive PLC Developper Studio (DDS)
|
am |
BinFile |
|
9300 Servo cam disc |
"CamDesigner"
|
lc7 |
AddDataFile |
|
9300 Servo PLC |
lc9 |
||
Further information