Example: Automatic DC braking when starting the motor
In order that the DC braking is automatically active when the motor is started, the start method "DC braking [1]" must be set in 0x2838:001 (P203.01).
–
The DC braking is carried out with the braking current set in 0x2B84:001 (P704.01).
–
Only after the hold time 0x2B84:002 (P704.02) has elapsed, the motor is accelerated to the setpoint.
|
Parameter
|
Designation
|
Setting for this example
|
|
Enable inverter
|
Digital input 1 [11]
|
|
|
Run
|
Digital input 2 [12]
|
|
|
Reset fault
|
Not connected [0]
|
|
|
Start method
|
DC braking [1]
|
|
|
Frequency control: Default setpoint source
|
Frequency preset 1 [11]
|
|
|
Frequency setpoint presets: Preset 1
|
40 Hz
|
|
|
Current
|
50 %
|
|
|
Automatic hold time
|
10 s
|
|
The status signals can be assigned to digital outputs.
Configure digital outputs |
|
|
|
|
|
①
|
After the start command, the DC braking is active. Only after the hold time 0x2B84:002 (P704.02) has elapsed, the motor is accelerated to the setpoint.
|
|
②
|
The motor is stopped with the stop method set in 0x2838:003 (P203.03). In the example: Stop with standard ramp.
|
|
③
|
If the inverter is disabled, the motor coasts.
|
Configure digital outputs