Change setpoint increment

Parameter
Address
Name / setting range / [default setting]
Information
0x2862
(P701.00)
Keypad setpoint increment
(KP setp. incr.)
1 ... [1] ... 100
Adaptation of the increment for keypad setpoints when a keypad arrow key is pressed once. The value set serves as a multiplier for the preset increments.
Setting 1 corresponds to the following increments:
–
0.1 Hz for frequency setpoint 0x2601:001 (P202.01).
 
–
0.01 PUnit for process controller setpoint 0x2601:002 (P202.02).
 
–
0.1 % for torque setpoint 0x2601:003 (P202.03).
 
Notes:
–
With a setting > 1, the option of repeatedly changing the setpoint by pressing the key for a longer time is deactivated.
 
–
The setting only has an impact on the keypad setpoints.
 
Example: with the setting "5", the keypad frequency setpoint is increased/decreased by 0.5 Hz every time the key is pressed.