Keypad

For the manual setpoint selection via keypad, the following default settings are used:
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2601:001
(P202.01)
Keypad setpoints: Frequency setpoint
(Keypad setpoints: KP freq.setpoint)
0.0 ... [20.0] ... 599.0 Hz
Default setting of the keypad setpoint for the operating mode 0x6060 (P301.00) = "MS: Velocity mode [-2]".
0x2601:002
(P202.02)
Keypad setpoints: Process controller setpoint
(Keypad setpoints: KP PID setpoint)
-300.00 ... [0.00] ... 300.00 PID unit
Default setting of the keypad setpoint for the reference value of the PID control.
 
The increment for keypad setpoints can be adapted in 0x2862 (P701.00) by pressing a keypad arrow key once.
A switch-over to the keypad during operation is also possible as an alternative to the standard setpoint source setting.
 
Related topics