AC drive control word

The AC drive control word (0x400B:001 (P592.01)) will only be processed if the network control in 0x2631:037 (P400.37) has been activated and the network is also active as the control source.
Moreover, some bits in the control word are ignored if the bit 5 "Activate network control" is not set. For details see the parameter description for 0x400B:001 (P592.01).
The following logic applies to bit 0 "Run forward (CW)" and bit 1 "Run reverse (CCW)":
Bit 0
"Run forward (CW)"
Bit 1
"Run reverse (CCW)"
Action
0
0
Stopping with stop method set in 0x2838:003 (P203.03).
0
↗
1 (edge)
0
Run forward (CW)
0
0
↗
1 (edge)
Run reverse (CCW)
0
↗
1 (edge)
0
↗
1 (edge)
No action / last action is continued to be executed.
1
1
1
0
0
1
1
↘
0 (edge)
1
Run reverse (CCW)
1
1
↘
0 (edge)
Run forward (CW)
 
Parameter
Address
Name / setting range / [default setting]
Information
0x400B:001
(P592.01)
Process input data: AC Drive control word
(Process data IN: AC control word)
0x0000 ... [0x0000] ... 0xFFFF
Mappable control word with bit assignment in compliance with EtherNet/IP™ AC drive profile.
Bit  0
Run forward (CW)
Bits are only evaluated if bit 5 = "1".
For the exact logic, see the above truth table.
Bit  1
Run reverse (CCW)
Bit  2
Reset error (0-1 edge)
Bit  5
Activate network control
If bit 5 = "1" and 0x2631:037 (P400.37) = "Network control active [114]": All bits of the AC Drive control word are evaluated.
If bit 5 = "0" or 0x2631:037 (P400.37) = "Not connected [0]":
–
Bit 0, 1, 6, 12, 13, 14, 15 of the AC drive control word are not evaluated (ignored).
 
–
Active control source is the "Flexible I/O configuration". Changing the control source during operation 
 
Bit  6
Activate network setpoint
0 = the standard setpoint source selected in 0x2860:001 (P201.01) is used.
1 = network setpoint is used.
Bit 6 is only evaluated if bit 5 = "1". For control without bit 5, the "Network setpoint active [116]" selection must be set in 0x2631:017 (P400.17).
Bit  12
Disable inverter
Bits are only evaluated if bit 5 = "1".
Bit  13
Activate quick stop
Bit  14
Disable PID controlling
Bit  15
Activate DC braking