Example: Start forward/start reverse/stop (edge-controlled)

The "Run" function automatically becomes a "start enable" if the functions "Start forward (CW)"/"Start reverse (CCW)" are connected to triggers.
 
This example shows an edge-controlled start/stop via three buttons:
–
In the non-operating state of button S1 (normally-closed contact), there is already a start enable.
 
–
Button S2 starts the motor in forward rotating direction.
 
–
Button S3 starts the motor in the reverse rotating direction.
 
–
Button S1 (normally-closed contact) stops the motor by (momentary) cancellation of the start enable. The inverter then waits for the next start command via button S2/S3.
 
Connection diagram
Function
Potentiometer R1
Frequency setpoint selection
Button S1
Stop
Button S2
Start forward (CW)
Button S3
Start reverse (CCW)
Parameter
Name
Setting for this example
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Reset fault
Not connected [0]
Start forward (CW)
Digital input 2 [12]
Start reverse (CCW)
Digital input 3 [13]
Reverse rotational direction
Not connected [0]
The status signals can be assigned to digital outputs. Configure digital outputs 
①
The "Run" function serves as start enable for the functions "Start forward (CW)" and "Start reverse (CCW)".
Without start enable, the motor cannot be started.
②
If the start enable is cancelled, the motor is stopped with the stop method set in 0x2838:003 (P203.03). In the example: Stop with standard ramp.
③
If, at start enable, "Start forward (CW)" and "Start reverse (CCW)" are already set to TRUE, the motor remains stopped and the inverter waits for the next valid start edge.