User-defined error triggering

The "Activate fault 1" and "Activate fault 2" functions serve to set the inverter from the process to the error status.
 
Details
If, for instance, sensors or switches are provided for process monitoring, which are designed to stop the process (and thus the drive) under certain conditions, these sensors/switches can be connected to free digital inputs of the inverter. The digital inputs used for the sensors/switches then have to be assigned to the functions "Activate fault 1" and "Activate fault 2" as triggers.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2631:043
(P400.43)
Function list: Activate fault 1
(Function list: Fault 1)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate fault 1" function.
Trigger = TRUE: Trigger user-defined error 1.
Trigger = FALSE: no action.
Notes:
–
After the error is triggered, the reaction set in 0x2842:001 takes place.
 
Associated event ID:
–
25217 | 0x6281 - User-defined fault 1
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:044
(P400.44)
Function list: Activate fault 2
(Function list: Fault 2)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate fault 2" function.
Trigger = TRUE: Trigger user-defined error 2.
Trigger = FALSE: no action.
Notes:
–
After the error is triggered, the reaction set in 0x2842:003 takes place.
 
Associated event ID:
–
25218 | 0x6282 - User-defined fault 2
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).
 
Example
An example of the operating mode can be found in the chapter "Error reset".
 
Related topics