Digital output 2

Settings for digital output 2.
 
Preconditions
Control Unit (CU) with application I/O
 
Details
The digital output 2 is controlled with the trigger selected in 0x2634:003 (P420.03).
The following settings are possible for the digital output:
–
Inversion ①
 
–
Switch-on delay ②
 
–
Cutout delay ③
 
Diagnostic parameters:
–
The logic status of the trigger signal is displayed in 0x4017:006.
 
–
The logic status of the digital output is displayed in 0x4017:005.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2634:003
(P420.03)
Digital outputs function: Digital output 2
(Dig.out.function: DO2 function)
–
For further possible settings, see parameter 0x2634:001 (P420.01).
 
Assignment of a trigger to digital output 2.
Trigger = FALSE: X3/DO2 set to LOW level.
Trigger = TRUE: X3/DO2 set to HIGH level.
Notes:
–
An inversion set in 0x2635:003 (P421.03) is taken into consideration here.
 
56
Fault active
TRUE if error is active. Otherwise FALSE.
100
Sequencer controlled  
The control is executed via the sequencer (according to the configuration of the digital outputs for the current segment).
0x2635:003
(P421.03)
Inversion of digital outputs: Digital output 2
(DO inversion: DO2 inversion)
Inversion of digital output 2
0
Not inverted
1
Inverted
0x4017:003
Digital output 2: Switch-off delay
0.000 ... [0.000] ... 65.535 s
Switch-off delay for digital output 2.
Note!
The set delay time is not effective (internally set to "0") if the digital output is assigned to the trigger "Release holding brake [115]". Only the deceleration time set in 0x2820:012 (P712.12) for closing the holding brake influences the time-dependent behaviour of the digital output.
0x4017:004
Digital output 2: Switch-on delay
0.000 ... [0.000] ... 65.535 s
Switch-on delay for digital output 2.
Note!
The set delay time is not effective (internally set to "0") if the digital output is assigned to the trigger "Release holding brake [115]". Only the deceleration time set in 0x2820:012 (P712.12) for closing the holding brake influences the time-dependent behaviour of the digital output.
0x4017:005
Digital output 2: Terminal state
–
Read only
 
Display of the logic state of output terminal X3/DO2.
0
FALSE
1
TRUE
0x4017:006
Digital output 2: Trigger signal state
–
Read only
 
Display of the logic state of the trigger signal for digital output 2 (without taking a ON/OFF delay set and inversion into consideration).
0
FALSE
1
TRUE