Relay output

Settings for the relay.
 
Relay only switches if the inverter is supplied with 240 V or 400 V.
Use a corresponding suppressor circuit in case of an inductive or capacitive load!
 
 
Details
The relay is controlled with the trigger selected in 0x2634:001 (P420.01).
The following settings are possible for the relay:
–
Inversion ①
 
–
Switch-on delay ②
 
–
Cutout delay ③
 
Diagnostic parameters:
–
The logic status of the trigger signal is displayed in 0x4018:006.
 
–
The logic status of the relay is displayed in 0x4018:005.
 
–
The current switching cycles of the relay are shown in 0x4018:007.
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2634:001
(P420.01)
Digital outputs function: Relay
(Dig.out.function: Relay function)
Assignment of a trigger to the relay.
Trigger = FALSE: X9/NO-COM open and NC-COM closed.
Trigger = TRUE: X9/NO-COM closed and NC-COM open.
Notes:
–
An inversion set in 0x2635:001 (P421.01)is taken into consideration here.
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).
1
Constant TRUE
Trigger is constantly TRUE.
11
Digital input 1
State of X3/DI1, taking an inversion set in 0x2632:001 (P411.01) into consideration.
12
Digital input 2
State of X3/DI2, taking an inversion set in 0x2632:002 (P411.02) into consideration.
13
Digital input 3
State of X3/DI3, taking an inversion set in 0x2632:003 (P411.03) into consideration.
14
Digital input 4
State of X3/DI4, taking an inversion set in 0x2632:004 (P411.04) into consideration.
15
Digital input 5
State of X3/DI5, taking an inversion set in 0x2632:005 (P411.05) into consideration.
16
Digital input 6
State of X3/DI6, taking an inversion set in 0x2632:006 (P411.06) into consideration.
Digital input 6 is only available in the Control Unit (CU) with application I/O.
17
Digital input 7
State of X3/DI7, taking an inversion set in 0x2632:007 (P411.07) into consideration.
Digital input 7 is only available in the Control Unit (CU) with application I/O.
30
NetWordIN1 - bit 12
State of NetWordIN1/bit 12 ... 15.
–
Display of NetWordIN1 in 0x4008:001 (P590.01).
 
–
For implementing an individual control word format, NetWordIN1 can be mapped to a process data input word.
 
31
NetWordIN1 - bit 13
32
NetWordIN1 - bit 14
33
NetWordIN1 - bit 15
34
NetWordIN2 - bit 0
State of NetWordIN2/bit 0 ... bit 15.
–
Display of NetWordIN2 in 0x4008:002 (P590.02).
 
–
For controlling the digital outputs via network, NetWordIN2 can be mapped to a process data input word.
 
35
NetWordIN2 - bit 1
36
NetWordIN2 - bit 2
37
NetWordIN2 - bit 3
38
NetWordIN2 - bit 4
39
NetWordIN2 - bit 5
40
NetWordIN2 - bit 6
41
NetWordIN2 - bit 7
42
NetWordIN2 - bit 8
43
NetWordIN2 - bit 9
44
NetWordIN2 - bit 10
45
NetWordIN2 - bit 11
46
NetWordIN2 - bit 12
47
NetWordIN2 - bit 13
48
NetWordIN2 - bit 14
49
NetWordIN2 - bit 15
50
Running
TRUE if inverter and start are enabled and output frequency > 0 Hz. Otherwise FALSE.
Exception, quick stop mode: TRUE if inverter and start are enabled and output frequency > 0.2 Hz. Otherwise FALSE.
51
Ready for operation
TRUE if inverter is ready for operation (no error active, no STO active and DC-bus voltage ok). Otherwise FALSE.
52
Operation enabled
TRUE if inverter and start are enabled. Otherwise FALSE.
53
Stop active
TRUE if inverter is enabled and motor is not started and output frequency = 0.
54
Quick stop active
TRUE if quick stop is active. Otherwise FALSE.
55
Inverter disabled (safety)
TRUE if the integrated safety system has inhibited the inverter. Otherwise FALSE.
56
Fault active
TRUE if error is active. Otherwise FALSE.
57
Error (non-resettable) active
TRUE if non-resettable error is active. Otherwise FALSE.
58
Device warning active
TRUE if warning is active. Otherwise FALSE.
–
A warning has no impact on the operating status of the inverter.
 
–
A warning is reset automatically if the cause has been eliminated.
 
59
Device trouble active
TRUE if a fault is active. Otherwise FALSE.
–
In the event of a fault, the motor is brought to a standstill with the quick stop ramp. The inverter is then disabled.
 
–
Exception: In case of a serious fault, the inverter is disabled immediately. The motor has no torque (coasts).
 
–
The error state will be left automatically if the error condition is not active anymore.
 
–
The restart behaviour after trouble can be configured. Automatic restart after a fault 
 
60
Heatsink temperature warning active
TRUE if current heatsink temperature > warning threshold for temperature monitoring. Otherwise FALSE.
–
Display of the current heatsink temperature in 0x2D84:001 (P117.01).
 
–
Setting of the warning threshold in 0x2D84:002.
 
65
Motor PTC error active
TRUE if an error of the motor PTC has been detected. Otherwise FALSE.
–
The trigger is set irrespective of the response set in 0x2D49:002 (P309.02) when the motor temperature monitoring is triggered.
 
66
Flying restart circuit active
TRUE if flying restart circuit active is active. Otherwise FALSE.
67
DC braking active
TRUE if DC braking is active. Otherwise FALSE.
68
Stop command active
TRUE if delay to standstill active. Otherwise FALSE.
69
Rotational direction reversed
TRUE if output frequency is negative. Otherwise FALSE.
70
Frequency threshold exceeded
TRUE if current output frequency > frequency threshold. Otherwise FALSE.
–
Display of the current output frequency in 0x2DDD (P100.00).
 
–
Setting Frequency threshold in 0x4005 (P412.00).
 
71
Actual speed = 0
TRUE if actual output frequency = 0 Hz (
±
0.3 Hz), irrespective of the operating mode. Otherwise FALSE.
–
Display of the current output frequency in 0x2DDD (P100.00).
 
72
Setpoint speed reached
TRUE if frequency setpoint reached. Otherwise FALSE.
73
PID feedback = setpoint
TRUE if the controlled feedback variable = process controller setpoint (± in 0x404D:003 (P608.03) set hysteresis). Otherwise FALSE.
74
PID sleep mode active
TRUE if the inverter is in "PID sleep mode". Otherwise FALSE.
75
PID MIN alarm active
TRUE if feedback variable (with activated PID control) < MIN alarm threshold. Otherwise FALSE.
–
Setting of MIN alarm threshold in 0x404D:001 (P608.01).
 
76
PID MAX alarm active
TRUE if the feedback variable (with activated PID control) > MAX alarm threshold. Otherwise FALSE.
–
Setting of MAX alarm threshold in 0x404D:002 (P608.02).
 
77
PID MIN-MAX alarm active
TRUE if no PID alarm is active with activated PID control (MIN alarm threshold < feedback variable < MAX alarm threshold). Otherwise FALSE.
–
Setting of MIN alarm threshold in 0x404D:001 (P608.01).
 
–
Setting of MAX alarm threshold in 0x404D:002 (P608.02).
 
78
Current limit reached
TRUE if current motor current
≥
maximum current. Otherwise FALSE.
–
Display of the present motor current in 0x2D88 (P104.00).
 
–
Setting for the maximum current in 0x6073 (P324.00).
 
79
Torque limit reached
TRUE if torque limit has been reached or exceeded. Otherwise FALSE.
–
Setting "Actual positive torque limit" in 0x2949:003 (P337.03).
 
–
Setting "Actual negative torque limit" in 0x2949:004 (P337.04).
 
81
Error of analog input 1 active
TRUE if the monitoring of the input signal at the analog input 1 has responded. Otherwise FALSE.
This trigger is set as a function of the following settings:
–
Monitoring threshold 0x2636:008 (P430.08)
 
–
Monitoring condition 0x2636:009 (P430.09)
 
The setting of the Error response in 0x2636:010 (P430.10) has no effect on this trigger.
82
Error of analog input 2 active
TRUE if the monitoring of the input signal at the analog input 2 has responded. Otherwise FALSE.
This trigger is set as a function of the following settings:
–
Monitoring threshold 0x2637:008 (P431.08)
 
–
Monitoring condition 0x2637:009 (P431.09)
 
The setting of the Error response in 0x2637:010 (P431.10) has no effect on this trigger.
83
Load loss detected
TRUE if actual motor current < threshold for load loss detection after delay time of the load loss detection has elapsed. Otherwise FALSE.
–
Display of the actual current in 0x6078 (P103.00).
 
–
Setting Threshold in 0x4006:001 (P710.01).
 
–
Setting Delay time in 0x4006:002 (P710.02).
 
84
Heavy load monitoring
TRUE if the actual apparent current of the motor exceeds the threshold for longer than the delay time.
FALSE if the actual apparent current of the motor falls below the threshold value minus 5 % (hysteresis).
100
Sequencer controlled  
The control is executed via the sequencer (according to the configuration of the digital outputs for the current segment).
101
Sequence active  
Status signal of the "sequencer" function:
TRUE if the sequence is running and is currently not suspended.
102
Sequence suspended  
Status signal of the "sequencer" function:
TRUE if the sequence is currently suspended.
103
Sequence done  
Status signal of the "sequencer" function:
TRUE if the sequence is completed (final segment has been passed through).
104
Local control active
TRUE if local keypad control ("LOC") active. Otherwise FALSE.
105
Remote control active
TRUE if remote control ("REM") via terminals, network, etc. active. Otherwise FALSE.
106
Manual setpoint selection active
TRUE if manual setpoint selection ("MAN") via keypad active. Otherwise FALSE.
–
Selection of the trigger for the "Activate keypad setpoint" function in 0x2631:016 (P400.16).
 
107
Automatic setpoint selection active
TRUE if automatic setpoint selection ("AUTO") via terminals, network, etc. active. Otherwise FALSE.
108
Parameter set 1 active
TRUE if parameter set 1 is loaded and active. Otherwise FALSE.
109
Parameter set 2 active
TRUE if parameter set 2 is loaded and active. Otherwise FALSE.
110
Parameter set 3 active
TRUE if parameter set 3 is loaded and active. Otherwise FALSE.
111
Parameter set 4 active
TRUE if parameter set 4 is loaded and active. Otherwise FALSE.
112
Parameter set load OK
TRUE after any parameter set has been loaded. Otherwise FALSE.
113
Parameter set load fail
TRUE if any of the parameter sets could not be loaded. Otherwise FALSE.
115
Release holding brake
Trigger signal for releasing the holding brake (TRUE = release holding brake).
Note!
If this trigger is assigned to the relay or a digital output, the deceleration times set for the respective output are not effective (are internally set to "0"). Only the deceleration time set in 0x2820:012 (P712.12) for closing the holding brake influences in this case the time-dependent behaviour of the output.
117
Motor phase failure
TRUE if a motor phase failure has been detected. Otherwise FALSE.
Note!
In the "SLSM-PSM" motor control mode, detection for motor phase failure is deactivated if HF injection is active in the low-speed range.
118
UPS operation active
TRUE if UPS operation is active. Otherwise FALSE.
155
STO active
TRUE if the integrated safety system has triggered the "Safe torque off (STO)" function and if the safe inputs SIA and SIB = LOW (simultaneously). Otherwise FALSE.
160
Assist pump 1
Trigger signal of the cascade function for the activation of additional pump 1 (TRUE = activate additional pump 1).
161
Assist pump 2
Trigger signal of the cascade function for the activation of additional pump 2 (TRUE = activate additional pump 2).
201
Internal value
Internal values of the manufacturer.
202
Internal value
203
Internal value
204
Internal value
205
Internal value
206
Internal value
0x2635:001
(P421.01)
Inversion of digital outputs: Relay
(DO inversion: Relay inverted)
Relay inversion
0
Not inverted
1
Inverted
0x4018:003
Relay: Switch-off delay
0.000 ... [0.000] ... 65.535 s
Switch-off delay for the relay.
Note!
The set delay time is not effective (internally set to "0") if the relay is assigned to the trigger "Release holding brake [115]". Only the deceleration time set in 0x2820:012 (P712.12)for closing the holding brake influences the time-dependent behaviour of the relay.
0x4018:004
Relay: Switch-on delay
0.000 ... [0.000] ... 65.535 s
Switch-on delay for the relay.
Note!
The set delay time is not effective (internally set to "0") if the relay is assigned to the trigger "Release holding brake [115]". Only the deceleration time set in 0x2820:012 (P712.12)for closing the holding brake influences the time-dependent behaviour of the relay.
0x4018:005
Relay: Relay state
–
Read only
 
Display of the logic state of the relay.
0
FALSE
1
TRUE
0x4018:006
Relay: Trigger signal state
–
Read only
 
Display of the logic state of the trigger signal for the relay (without taking a ON/OFF delay set and inversion into consideration).
0
FALSE
1
TRUE
0x4018:007
Relay: Switching cycles
–
Read only
 
Display of the previous relay switching cycles.