Control digital outputs via network

The mappable data word NetWordIN2 is available for controlling the digital outputs via the network.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x4008:002
(P590.02)
Process input words: NetWordIN2
(NetWordINx: NetWordIN2)
0x0000 ... [0x0000] ... 0xFFFF
Mappable data word for optional control of the digital outputs via network.
Assignment of the digital outputs:
–
Relay: 0x2634:001 (P420.01) / selection [34] ... [49]
 
–
Digital output 1: 0x2634:002 (P420.02) / selection [34] ... [49]
 
–
Digital output 2: 0x2634:003 (P420.03) / selection [34] ... [49]
 
Bit  0
Mapping bit 0
Bit  1
Mapping bit 1
Bit  2
Mapping bit 2
Bit  3
Mapping bit 3
Bit  4
Mapping bit 4
Bit  5
Mapping bit 5
Bit  6
Mapping bit 6
Bit  7
Mapping bit 7
Bit  8
Mapping bit 8
Bit  9
Mapping bit 9
Bit  10
Mapping bit 10
Bit  11
Mapping bit 11
Bit  12
Mapping bit 12
Bit  13
Mapping bit 13
Bit  14
Mapping bit 14
Bit  15
Mapping bit 15
 
Related topics