Switched on

This is the device state of the inverter after the "Switch on" command has been triggered in the "Ready to switch on" device state.
–
Process data monitoring is active.
 
–
Communication is possible.
 
–
The DC-bus voltage is available.
 
–
The inverter can be parameterized.
 
–
If the internal holding brake control (0x2820:001 (P712.01)) is active in the inverter, the motor brake is closed.
 
–
Operation is disabled.
 
 
1
From all states
2
Power section disabled (pulse inhibit)
3
Power section enabled
 
Bit pattern in the CiA status word (0x6041 (P780.00))
Bit 15 ... 8
Bit 7
Bit 6
Bit 5
Bit 4
Bit 3
Bit 2
Bit 1
Bit 0
Reserved
(specific)
Warning active
Operation disabled
Quick stop active
DC bus ready for operation
Fault active
Operation enabled
Switched on
Ready to switch on
X = stateis not relevant
X
X
0
1
X
0
0
1
1