Switch on

This command serves to deactivate the switch on inhibit which is active after switch on or after the reset (acknowledgement) of an error.
A changeover to the "Switched on" device status takes place.
 
1
From all states
2
Power section inhibited (pulse inhibit)
3
Power section enabled
 
Bit pattern in the CiA control word (0x6040)
Bit 15 ... 8
Bit 7
Bit 6
Bit 5
Bit 4
Bit 3
Bit 2
Bit 1
Bit 0
Reserved
(specific)
Reset fault
Operating mode-dependent
Operation enabled
Activate quick stop
Establish readiness for operation
Switch-on
X = state is not relevant
X
0
X
X
X
0
1
1
1