Commands for device state control

0x6040 (CiA control word) can be used to trigger commands to put the inverter into a certain device state.
 
Command
Bit pattern in the CiA control word (0x6040)
Bit 7
Bit 6
Bit 5
Bit 4
Bit 3
Bit 2
Bit 1
Bit 0
Reset fault
Dependent on the operating mode
Operation enable
Activating quick stop
Establish readiness for operation
Switch-on
X = state is not relevant
0
X
X
X
X
1
1
0
0
X
X
X
0
1
1
1
0
X
X
X
1
1
1
1
0
X
X
X
X
0
1
X
0
X
X
X
0
1
1
1
0
X
X
X
X
X
0
X
0↗
1
X
X
X
X
X
X
X
 
More Lenze-specific control bits (bit 8 ... 15)
Command
Bit pattern in the CiA control word (0x6040)
Bit 15
Bit 14
Bit 13
Bit 12
Bit 11
Bit 10
Bit 9
Bit 8
Reserved
Release brake
Reserved
Dependent on the operating mode
Stop motor
X = state is not relevant
Apply brake
X
0
X
X
X
X
X
X
Release brake
X
1
X
X
X
X
X
X
Stop motor
X
X
X
X
X
X
X
1
 
Detailed information on the various commands can be found in the following sections.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x6040
CiA control word
0 ... [0] ... 65535
Mappable CiA control word with bit assignment according to device profile CiA  402.
Bit  0
Switch on
1 = switch-on
Bit  1
Enable voltage
1 = Enable voltage
Bit  2
Disable quick stop
0 = activate quick stop
Bit  3
Enable operation
1 = Enable operation
Bit  4
Operation mode specific
Operation mode specific
Bit  5
Operation mode specific
Bit  6
Operation mode specific
Bit  7
Fault reset
0-1 edge = fault reset
Bit  8
Halt  
1 = stop motor (ramping down to frequency setpoint 0 Hz)
Bit  9
Operation mode specific
Operating mode specific
Bit  14
Release holding brake
1 = release holding brake
CAUTION!
–
The manually triggered "Release holding brake" command has a direct impact on the "Release holding brake [115]" trigger. Thus, the holding brake can be manually released if the power section is switched off.
 
–
The responsibility for a manual opening of the holding brake lies with the user of the external trigger source for the "Release holding brake" command.
 
 
Example
A PLC program of a PLCopen control can, for instance, trigger several commands for state changes in a row by the level change at the bRegulatorOn input of the "MC_Power" block.
In the mentioned example, these device commands are "Switch-off" and "Switch on" in this order.