Pulse inhibit

This command disables the output stages of the inverter.
–
The pulse inhibit is activated (pulses of the inverter are inhibited) if not already active.
 
–
The motor has no torque.
 
–
A changeover to the "Switch-on inhibited" device state takes place.
 
 
DANGER!
Uncontrolled motor movements by pulse inhibit.
If the motor has no torque, a load that is connected to motors without a holding brake may cause uncontrolled movements! Without a load, the motor will coast.
Possible consequences: Death or severe injuries
▶
Only operate the inverter under permissible load conditions.
 
 
 
1
From all states
2
Power section inhibited (pulse inhibit)
3
Power section enabled
 
Bit pattern in the CiA control word (0x6040)
Bit 15 ... 8
Bit 7
Bit 6
Bit 5
Bit 4
Bit 3
Bit 2
Bit 1
Bit 0
Reserved
(specific)
Reset fault
Operating mode dependent
Operation enabled
Activate quick stop
Establish readiness for operation
Switch-on
X = state is not relevant
X
0
X
X
X
X
X
0
X