Trigger action if a frequency threshold is exceeded

As a function of the current output frequency, the adjustable frequency threshold serves to trigger a certain function or set a digital output.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x4005
(P412.00)
Frequency threshold
(Freq. threshold)
0.0 ... [0.0] ... 599.0 Hz
Threshold for the "Frequency threshold exceeded [70]" trigger.
–
The "Frequency threshold exceeded [70]" trigger is TRUE if the current output frequency is higher than the set threshold.
 
–
The trigger can be assigned to a function or to a digital output.
 
 
Example for operating mode
In the following example, the digital output 1 is set to TRUE if the output frequency is higher than 20 Hz.
–
The analog input 1 is set as standard setpoint source.
 
–
Switch S1 starts the motor in forward direction of rotation. De-Asserting switch S1 stops the motor again.
 
Connection plan
Function
Potentiometer R1
Frequency setpoint selection
Switch S1
Run
Parameter
Designation
Setting for this example
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Digital outputs function: Digital output 1
Frequency threshold exceeded [70]
Control selection
Flexible I/O configuration [0]
Frequency control: Default setpoint source
Analog input 1 [2]
Frequency threshold
20 Hz
 
The status signals can be assigned to digital outputs. Configure digital outputs 
①
Frequency threshold 0x4005 (P412.00)
②
Frequency threshold exceeded: Via trigger "Frequency threshold exceeded [70]", the digital output 1 is set to TRUE.