Example: Change-over from keypad setpoint to AI1/AI2 setpoint

–
The keypad is set as standard setpoint source.
 
–
Switch S1 starts the motor in the forward direction of rotation. Switch S1 in initial position stops the motor again.
 
–
The switch S2 switches the direction of rotation.
 
–
The switch S3 activates analog input 1 as setpoint source.
 
–
The switch S4 activates analog input 2 as setpoint source.
 
If S3 and S4 are actuated at the same time, the analog input 1 is active as setpoint source since the digital input 3 assigned to this function has a higher priority than the digital input 4.
 
Connection diagram
Function
Potentiometer R1
Frequency setpoint selection via AI1
Potentiometer R2
Frequency setpoint selection via AI2
Switch S1
Run
Switch S2
Reverse rotational direction
Switch S3
Activate AI1 setpoint
Switch S4
Activate AI2 setpoint
Parameter
Name
Setting for this example
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Reset fault
Not connected [0]
Reverse rotational direction
Digital input 2 [12]
Activate AI1 setpoint
Digital input 3 [13]
Activate AI2 setpoint
Digital input 4 [14]
Activate preset (bit 0)
Not connected [0]
Control selection
Flexible I/O configuration [0]
Stop method
Standard ramp [1]
Frequency control: Default setpoint source
Keypad [1]
 
The status signals can be assigned to digital outputs. Configure digital outputs
①
The changeover is initiated from keypad setpoint (standard setpoint source) to AI1 setpoint.
②
The changeover is initiated from AI1 setpoint to AI2 setpoint.
③
The changeover is initiated from AI2 setpoint to AI1 setpoint since the digital input 3 has a higher priority than the digital input 4.
④
The changeover is initiated to keypad setpoint (standard setpoint source).