Changing the setpoint source during operation

The inverter receives its setpoint from the selected standard setpoint source. For applications requiring a change-over of the setpoint source during operation, the functions listed below must be configured.
 
Details
For further details and examples, see the following subchapters.
In case of an activated network control, the functions for setpoint change-over are not active! If in case of network control no setpoint is defined via the network control word, the standard setpoint source is active.
 
Function
Info
Activate AI1 setpoint
Activate analog input 1 as setpoint source.
Activate AI2 setpoint
Activate analog input 2 as setpoint source.
Activate keypad setpoint
Activate keypad as setpoint source.
–
The keypad setpoint can be changed in the operating mode via the navigation keys and .
 
Activate network setpoint
Activate network as setpoint source.
Activate preset (bit 0)
Activate parameterizable setpoints (presets) as setpoint source.
–
15 frequency setpoints and 8 PID setpoints can be set as presets.
 
–
A preset can be selected binary-coded via the four functions "Activate preset (bit 0)" ... "Activate preset (bit 3)".
 
Activate preset (bit 1)
Activate preset (bit 2)
Activate preset (bit 3)
Activate MOP setpoint
The "Motor potentiometer" function can be used as an alternative setpoint control that is controlled via two functions: "MOP setpoint up" and "MOP setpoint down".
Activate segment setpoint (bit 0)
Activate parameterizable segment setpoints as setpoint source.
–
The four functions "Activate segment setpoint (bit 0)" ... " Activate segment setpoint´(bit 3)" enable a setpoint change-over to a segment setpoint parameterized for the "sequencer" function during normal operation.
 
Activate segment setpoint (bit 1)
Activate segment setpoint (bit 2)
Activate segment setpoint´(bit 3)
 
Diagnostic parameters:
–
0x282B:002 (P125.02): Active setpoint source
 
 
Priority of the setpoint sources
Since only one setpoint source can be active at a time, the following priorities apply:
Flexible I/O configuration or keypad control active
Network control active
Prio 1: Functions for setpoint change-over
The priority of the functions results from the assigned triggers (in the order of the selection list):
1.
Constant TRUE [1]
 
2.
Digital input 1 [11]
 
3.
Digital input 2 [12]
 
4.
Digital input 3 [13]
 
5.
...
 
Prio 1: Setpoint source selected via network control word
Prio 2: Set standard setpoint source
–
0x2860:001 (P201.01): Frequency control: Default setpoint source
 
–
0x2860:002 (P201.02): PID control: Default setpoint source
 
Prio 2: Set standard setpoint source
–
0x2860:001 (P201.01): Frequency control: Default setpoint source
 
–
0x2860:002 (P201.02): PID control: Default setpoint source
 
 
Example of allocating priority
Parameter
Designation
Setting for this example
Activate AI1 setpoint
Digital input 5 [15]
Activate keypad setpoint
Digital input 4 [14]
Digital input 4
Digital input 5
Active setpoint source
FALSE
FALSE
Standard setpoint source set in 0x2860:001 (P201.01)
FALSE
TRUE
Analog input 1
TRUE
FALSE
Keypad
TRUE
TRUE
Keypad (since "Digital input 4" trigger is higher in the selection list than "Digital input 5" trigger)
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2631:014
(P400.14)
Function list: Activate AI1 setpoint
(Function list: Setp: AI1)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate AI1 setpoint" function.
Trigger = TRUE: analog input 1 is used as setpoint source (if the trigger assigned has the highest setpoint priority).
Trigger = FALSE: no action / deactivate function again.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:015
(P400.15)
Function list: Activate AI2 setpoint
(Function list: Setp: AI2)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate AI2 setpoint" function.
Trigger = TRUE: analog input 2 is used as setpoint source (if the trigger assigned has the highest setpoint priority).
Trigger = FALSE: no action / deactivate function again.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:016
(P400.16)
Function list: Activate keypad setpoint
(Function list: Setp: Keypad)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate keypad setpoint" function.
Trigger = TRUE: the keypad is used as setpoint source (if the trigger assigned has the highest setpoint priority).
Trigger = FALSE: no action / deactivate function again.
Notes:
–
The default keypad setpoint can be changed in keypad operating mode via the arrow keys of the keypad.
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:017
(P400.17)
Function list: Activate network setpoint
(Function list: Setp: Network)
–
From version 02.01
 
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate network setpoint" function.
Trigger = TRUE: the network is used as setpoint source (if the trigger assigned has the highest setpoint priority).
Trigger = FALSE: no action / deactivate function again.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
116
Network setpoint active  
TRUE if a change-over to network setpoint is requested via bit 6 of the AC drive control word 0x400B:001 (P592.01). Otherwise FALSE.
Notes:
–
This setting is used if bit 6 of the AC drive control word is to be used independently of bit 5 AC drive control word.
 
–
The AC drive control word can be used with any communication protocol.
 
0x2631:018
(P400.18)
Function list: Activate preset (bit 0)
(Function list: Setp: Preset b0)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate preset (bit 0)" function.
The bit with the valency 20 for bit-coded selection and the activation of a parameterised setpoint (preset).
Trigger = FALSE: bit = "0".
Trigger = TRUE: bit = "1".
14
Digital input 4
State of X3/DI4, taking an inversion set in 0x2632:004 (P411.04) into consideration.
0x2631:019
(P400.19)
Function list: Activate preset (bit 1)
(Function list: Setp: Preset b1)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate preset (bit 1)" function.
The bit with the valency 21 for bit-coded selection and the activation of a parameterised setpoint (preset).
Trigger = FALSE: bit = "0".
Trigger = TRUE: bit = "1".
15
Digital input 5
State of X3/DI5, taking an inversion set in 0x2632:005 (P411.05) into consideration.
0x2631:020
(P400.20)
Function list: Activate preset (bit 2)
(Function list: Setp: Preset b2)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate preset (bit 2)" function.
The bit with the valency 22 for bit-coded selection and the activation of a parameterised setpoint (preset).
Trigger = FALSE: bit = "0".
Trigger = TRUE: bit = "1".
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:021
(P400.21)
Function list: Activate preset (bit 3)
(Function list: Setp: Preset b3)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate preset (bit 3)" function.
Selection bit with the valency 23 for the bit-coded selection and activation of a parameterised setpoint (preset value).
Trigger = FALSE: selection bit = "0".
Trigger = TRUE: selection bit = "1".
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:025
(P400.25)
Function list: Activate MOP setpoint
(Function list: Setp: MOP)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate MOP setpoint" function.
Trigger = TRUE: the "Motor potentiometer" function is used as setpoint source (if the trigger assigned has the highest setpoint priority).
Trigger = FALSE: no action / deactivate function again.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:026
(P400.26)
Function list: Activate segment setpoint (bit 0)
(Function list: Setp: Segment b0)
–
From version 03.00
 
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate segment setpoint (bit 0)" function.
Selection bit with the valency 20  for the bit-coded selection and activation of a parameterised segment setpoint.
Trigger = FALSE: selection bit = "0".
Trigger = TRUE: selection bit = "1".
Notes:
–
During normal operation (no active sequence), this function serves to activate the setpoint of a segment (instead of an entire sequence in the sequencer operation).
 
–
This function is not intended for the use in the sequencer operation.
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:027
(P400.27)
Function list: Activate segment setpoint (bit 1)
(Function list: Setp: Segment b1)
–
From version 03.00
 
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate segment setpoint (bit 1)" function.
Selection bit with the valency 21 for the bit-coded selection and activation of a parameterised segment setpoint.
Trigger = FALSE: selection bit = "0".
Trigger = TRUE: selection bit = "1".
Notes:
–
During normal operation (no active sequence), this function serves to activate the setpoint of a segment (instead of an entire sequence in the sequencer operation).
 
–
This function is not intended for the use in the sequencer operation.
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:028
(P400.28)
Function list: Activate segment setpoint (bit 2)
(Function list: Setp: Segment b2)
–
From version 03.00
 
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate segment setpoint (bit 2)" function.
Selection bit with the valency 22 for the bit coded selection and activation of a parameterised segment setpoint.
Trigger = FALSE: selection bit = "0".
Trigger = TRUE: selection bit = "1".
Notes:
–
During normal operation (no active sequence), this function serves to activate the setpoint of a segment (instead of an entire sequence in the sequencer operation).
 
–
This function is not intended for the use in the sequencer operation.
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:029
(P400.29)
Function list: Activate segment setpoint´(bit 3)
(Function list: Setp: Segment b3)
–
From version 03.00
 
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate segment setpoint´(bit 3)" function.
Selection bit with the valency 23 for the bit coded selection and activation of a parameterised segment setpoint.
Trigger = FALSE: selection bit = "0".
Trigger = TRUE: selection bit = "1".
Notes:
–
During normal operation (no active sequence), this function serves to activate the setpoint of a segment (instead of an entire sequence in the sequencer operation).
 
–
This function is not intended for the use in the sequencer operation.
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).