Define setpoint via network

The network setpoint must be explicitly selected if the setpoint is to be specified via the network.
 
Mappable parameters
The following mappable parameters are available, among others, for specifying the setpoint.
–
The parameters are always available irrespective of the network option.
 
–
Additional mappable parameters with different resolutions are available for selection to transfer the frequency setpoint and actual frequency value. Mappable parameters for exchanging setpoints and actual values 
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x400B:006
(P592.06)
Process input data: Velocity mode setpoint
(Process data IN: Veloc. mode setp)
-599.0 ... [0.0] ... 599.0 Hz
Mappable parameter for defining the setpoint for operating mode "MS: Velocity mode" via network.
–
If this parameter is to be used as standard setpoint source, the selection "Network [5]" must be set in 0x2860:001 (P201.01).
 
–
If this bipolar setpoint is used, the direction of rotation cannot be controlled via the network control word. The direction of rotation is determined by the sign of the setpoint.
 
0x400B:007
(P592.07)
Process input data: PID setpoint
(Process data IN: PID setpoint)
-300.00 ... [0.00] ... 300.00 PID unit
Mappable parameter for defining the setpoint for the PID control via network.
–
If this parameter is to be used as standard setpoint source, the selection "Network [5]" must be set in 0x2860:002 (P201.02).
 
0x400B:008
(P592.08)
Process input data: Torque mode setpoint
(Process data IN: Torque mode setp)
-32768 ... [0] ... 32767 Nm
Mappable parameter for defining the setpoint for operating mode "MS: Torque mode" via network.
–
If this parameter is to be used as standard setpoint source, the selection "Network [5]" must be set in 0x2860:003 (P201.03).
 
–
The scaling factor can be set in 0x400B:009 (P592.09).
 
–
Scaled torque setpoint = torque setpoint (0x400B:008) / 2scaling factor
 
Example:
–
Torque setpoint (0x400B:008) = 345 [Nm]
 
–
Scaling factor (0x400B:009) = 3
 
–
Scaled torque setpoint = 345 [Nm] / 23 = 43.125 [Nm]