Inverter diagnostics

The following parameters supply some information about the current operating status of the inverter.
 
This includes the following information:
–
Active access protection after log-in by means of PIN1/PIN2
 
–
Currently loaded parameter settings
 
–
Cause(s) for disable, quick stop and stop
 
–
Active control source and active setpoint source
 
–
Active operating mode
 
–
Status of the internal motor control
 
–
Keypad status
 
 
Some of the following parameters contain bit-coded status words. Each single bit has a certain meaning.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2040
(P197.00)
Access protection status
(Protect. status)
–
Read only
 
Bit-coded display of the active access protection after login by PIN1/PIN2.
Bit  0
No write access
Bit  1
Only favorites changeable
0x2827
(P198.00)
Currently loaded parameter settings
(Status load. par)
–
Read only
 
Display of the parameter settings currently loaded.
0
User settings
User parameter settings of the memory module
1
Reset 60 Hz setting
Delivery status (default setting) for 50-Hz device
2
Reset 50 Hz setting
Delivery status (default setting) for 60-Hz device
3
OEM default settings
OEM parameter settings of the memory module
0x282A:001
(P126.01)
Status words: Cause of disable
(Status words: Cause of disable)
–
Read only
 
Bit-coded display of the cause(s) for disabled inverter.
Bit  0
Flexible I/O configuration
1 = the inverter was disabled by the trigger set in 0x2631:001 (P400.01).
Bit  1
Network
1 = the inverter was disabled via network.
Bit  2
Axis command
1 = the inverter was disabled via axis command .
Bit  6
Fault DC-bus
1 = The inverter was disabled due to a DC-bus error.
Bit  7
Drive not ready
1 = the inverter was disabled internally since the drive was not ready for operation.
Possible causes:
–
Under/overvoltage in the DC bus
 
–
Defective device hardware
 
Bit  8
Quick stop active
1 = the inverter was disabled by the "Quick stop" function.
Bit  9
Motor data identification
1 = the inverter was disabled by the "Automatic identification of the motor data" function.
Bit  10
Holding brake
1 = the inverter was disabled by the "Holding brake control" function.
Bit  11
DC braking
-
1 = DC braking active.
Bit  12
CiA402 Inverter disabled
1 = the inverter was disabled by the internal state machine.
The bit is only set if
–
Operating mode 0x6060 (P301.00) = "CiA: Velocity mode (vl) [2]" and
 
–
state machine in the "Switch on disabled" state and
 
–
the state change has not been carried out via the "Disable operation" command.
 
Bit  13
CiA402 Quick stop option code 2
1 = the inverter was disabled by the "Quick stop" function.
Bit  14
Safety
Function is not supported in this device.
Bit  15
CiA402 operation mode 0
1 = the inverter has been disabled because the selection "No selection [0]" is set in 0x6060 (P301.00).
0x282A:002
(P126.02)
Status words: Cause of quick stop
(Status words: Cause of QSP)
–
Read only
 
Bit coded display of the cause(s) of quick stop.
Bit  0
Flexible I/O configuration
1 = quick stop was activated by the trigger set in 0x2631:003 (P400.03).
Bit  1
Network
1 = quick stop was activated via network.
Bit  2
Axis command
1 = quick stop was activated via axis command 0x2822:003.
Bit  6
Error response
1 = quick stop has been activated as a response to an error.
0x282A:003
(P126.03)
Status words: Cause of stop
(Status words: Cause of stop)
–
Read only
 
Bit coded display of the cause(s) of stop.
Bit  0
Flexible I/O: Start disabled
1 = stop was activated by the trigger set in 0x2631:002 (P400.02).
Bit  1
Flexible I/O: Run forward
1 = stop has been activated due to cancellation of the command "Run forward (CW)".
Bit  2
Flexible I/O: Run reverse
1 = stop has been activated due to cancellation of the command "Run reverse (CCW)".
Bit  3
Flexible I/O: Jog forward
1 = stop has been activated due to cancellation of the command "Jog forward (CW)".
Bit  4
Flexible I/O: Jog reverse
1 = stop has been activated due to cancellation of the command "Jog reverse (CCW)".
Bit  5
Network
1 = stop was activated via network.
Bit  6
Keypad
1 = stop was activated via keypad.
Bit  7
Control mode transition
1 = stop has been activated due to a change of the operating mode.
Bit  8
End of sequence
1 = stop was activated by the "sequencer" function since the sequence is completed.
–
The bit is only set after the sequence is completed if End of sequence mode 0x402F (P824.00) is set ="Stop [1]" or "Stop and abort [2]".
 
Bit  9
Manual mode
1 = Stop was activated by the "Manual mode" function.
Bit  15
Waiting for start
1 = stop is active as a start command is not yet available (e. g. after enabling the inverter).
0x282A:004
Status words: Extended status word
–
Read only
 
Bit-coded status word.
Bit  8
Reverse rotational direction
1 = reversal active.
Bit  10
Inverter disabled (safety)
Function is not supported in this device.
Bit  11
STO active
0x282A:005
(P126.05)
Status words: Device status
(Status words: Device status)
–
Read only
 
Display of the current inverter device state.
0
Initialisation
2
Not ready to switch on
3
Switch on disabled
4
Ready to switch on
5
Switched on
6
Operation enabled
7
Disable operation
8
Shut down
9
Quick stop active
10
Fault reaction active
11
Fault
0x282B:001
(P125.01)
Inverter diagnostics: Active control source
(Inverter diag.: Active control)
–
Read only
 
Display of the control source that is currently active.
0
Flexible I/O configuration
1
Network
2
Keypad
8
Keypad full control
9
Manual mode
0x282B:002
(P125.02)
Inverter diagnostics: Active setpoint source
(Inverter diag.: Active setpoint)
–
Read only
 
Display of the setpoint source that is currently active.
0
Not selected
1
Analog input 1
2
Analog input 2
3
Keypad Setpoint
4
HTL input
5
Network Setpoint
9
Manual mode: setpoint
11
Setpoint preset 1
12
Setpoint preset 2
13
Setpoint preset 3
14
Setpoint preset 4
15
Setpoint preset 5
16
Setpoint preset 6
17
Setpoint preset 7
18
Setpoint preset 8
19
Setpoint preset 9
20
Setpoint preset 10
21
Setpoint preset 11
22
Setpoint preset 12
23
Setpoint preset 13
24
Setpoint preset 14
25
Setpoint preset 15
31
Segment preset 1
32
Segment preset 2
33
Segment preset 3
34
Segment preset 4
35
Segment preset 5
36
Segment preset 6
37
Segment preset 7
38
Segment preset 8
39
Last segment
50
Motor potentiometer
51
PID setpoint  
201
Internal value  
Internal values of the manufacturer.
202
Internal value  
203
Internal value  
204
Internal value  
205
Internal value  
206
Internal value  
0x282B:003
(P125.03)
Inverter diagnostics: Keypad LCD status
(Inverter diag.: Keypad LCD stat.)
–
Read only
 
Bit-coded state of the keypad status displays.
Bit  0
LOC
1 = local keypad control active.
Bit  1
REM
1 = remote control via terminals, network, etc. active.
Bit  2
MAN
1 = manual setpoint selection via keypad active.
Bit  3
Auto
1 = automatic setpoint selection via terminals, network, etc. active.
Bit  4
Set
1 = a parameter setting has been changed but not been saved yet in the memory module with mains failure protection
.
0x282B:004
(P125.04)
Inverter diagnostics: Active drive mode
(Inverter diag.: Drive mode)
–
Read only
 
Display of the active drive mode.
0
Velocity mode
"Velocity mode" active.
1
PID control
PID control active.
2
Torque mode  
"Torque mode" active.
4
Jog operation
"Jog forward (CW)" or "Jog reverse (CCW)" function active.
0x2831
Inverter status word
–
Read only
 
Bit coded status word of the internal motor control.
Bit  1
Speed setpoint 1 limited
1 = input of speed controller 1 in limitation.
Bit  2
Speed controller in limitation
1 = output of speed controller 1 in limitation.
Bit  3
Torque setpoint limited
1 = setpoint torque in limitation.
Bit  4
Q-current setpoint limited
1 = setpoint current in limitation.
Bit  5
Speed setpoint 2 limited
1 = input of speed controller
2 in "torque mode" in limitation.
Bit  6
Upper speed limit active
1 = in "torque mode", the speed is limited to upper
speed limit 0x2946:001 (P340.01)
.
Bit  7
Lower speed limit active
1 = in "torque mode", the speed is limited to lower
speed limit 0x2946:002 (P340.02)
.
Bit  8
Flying restart active
-
Bit  10
Output frequency limited
1 = setpoint frequency with V/f operation in limitation.
Bit  11
Magnetization completed
1 = Magnetisation completed during V/f operation.
Otherwise 0.
Bit  12
Motor phase error
1 = motor phase failure detection active.
Bit  14
Error reset blocking time active
1 = the error can only be reset when the blocking time has elapsed.
0x2833
Inverter status word 2
–
Read only
 
Bit-coded status word 2 of the inverter.
Bit  1
Manual test mode active
1 = manual test mode active.
Bit  2
Manual control active
1 = manual control active.
Bit  6
DC braking active
1 = DC braking
active.
Bit  15
UPS operation active
1 = UPS operation active.
0x293A
(P116.00)
Actual switching frequency
(Actual sw. freq.)
–
Read only
 
Display of the currently active switching frequency of the inverter.
Example:
–
"16 kHz variable / drive-optimised / 4 kHz min. [22]" is selected as switching frequency in 0x2939 (P305.00).
 
–
An increase of the ambient temperature and/or the load have caused a decrease of the switching frequency to 8 kHz. In this case, this parameter indicates the selection "8 kHz power loss-optimized [7]".
 
1
2 kHz drive-optimized
2
4 kHz drive-optimized
3
8 kHz drive-optimized
4
16 kHz drive-optimized
5
2 kHz power loss-optimized
6
4 kHz power loss-optimized
7
8 kHz power loss-optimized
8
16 kHz power loss-optimized
0x2DAC
(P119.00)
Keypad status
(Keypad status)
–
Read only
 
Bit-coded display of the keypad status.
Bit  0
Start Key
1 = keypad start key pressed.
Bit  1
Stop Key
1 = keypad stop key pressed.
Bit  2
Up arrow
1 = keypad up-arrow key pressed.
Bit  3
Down arrow
1 = keypad down-arrow key pressed.
Bit  4
Enter Key
1 = keypad enter key pressed.
Bit  5
Back key
1 = keypad back key pressed.
0x2DAD
(P120.00)
Internal hardware states
(Int. HW states)
–
Read only
 
Bit-coded display of internal hardware states.
Bit  0
Relay
0 = X9/NO-COM open and NC-COM closed.
1 = X9/NO-COM closed and NC-COM open.
Bit  1
Digital output 1
0 = LOW level, 1 = HIGH level.
Bit  2
Digital output 2
Function is not supported in this device.
Bit  10
Charge Relay
1 = precharging of the DC bus via charge relay is active.
0x603F
(P150.00)
Error code
(Error code)
–
Read only
 
Error message
0x6061
(P788.00)
CiA: Active operation mode
(Act. op. mode)
–
Read only
 
CiA: Active operation mode
-2
MS: Velocity mode
Vendor specific velocity mode
-1
MS: Torque mode  
Manufacturer-specific torque mode
0
No selection
No selection
2
CiA: Velocity mode (vl)
CiA: Velocity mode