Activating DC braking manually

By means of the "Activate DC braking" function, DC braking can be activated manually.
 
Preconditions
The current for DC braking must be set > 0 % so that the function can be executed.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2631:005
(P400.05)
Function list: Activate DC braking
(Function list: DC braking)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate DC braking" function.
Trigger = TRUE: Activate DC braking.
Trigger = FALSE: Deactivate DC braking.
CAUTION!
DC braking remains active as long as the trigger is set to TRUE.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
 
Example for operating mode
–
Switch S1 starts the motor in forward direction of rotation. De-asserting switch S1 stops the motor again.
 
–
Switch S2 activates DC braking.
 
Connection plan
Function
Potentiometer R1
Frequency setpoint selection
Switch S1
Run
Switch S2
Activate DC braking
Parameter
Designation
Setting for this example
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Reset fault
Not connected [0]
Activate DC braking
Digital input 2 [12]
Control selection
Flexible I/O configuration [0]
Stop method
Standard ramp [1]
Frequency control: Default setpoint source
Analog input 1 [2]
DC braking: Current
10 %
 
The status signals can be assigned to digital outputs. Configure digital outputs 
①
If DC braking is activated while the motor is running, the output pulses of the inverter are disabled immediately. For stopping the motor, the current set in 0x2B84:001 (P704.01) is injected. The exact drive behaviour depends on the settings for the "DC braking" function and the load properties.