Torque limits

The necessary parameterizations can be found in the table.
 
Details
The positive and negative torque limit can be set independently of each other. The torque limit is to be configured to the maximum torque. 0x6072 (P326.00)
 
–


Display of the current positive torque limit in 0x2949:004 (P337.04).
 
–
Display of the current negative torque limit in 0x2949:003 (P337.03).
 
Regardless of the setting in 0x2949:001 (P337.01) and 0x2949:002 (P337.02), the maximum torque does not exceed the value configured in 0x6072 (P326.00).
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2949:001
(P337.01)
Torque limit source selection: Positive torque limit source
(Trq. lim. source: Pos. torqlim src)
–
From version 03.00
 
Selection of the source for the positive torque limit source.
0
Max torque
Positive torque limit source = Max. torque 0x6072 (P326.00).
1
Fixed Limit 0.0 %
Positive torque limit source = 0.0 %.
2
Analog Input 1
The positive torque limit source is defined as analog signal via the analog input 1.
3
Analog Input 2
The positive torque limit source is defined as analog signal via the analog input 2.
4
Positive torque limit
Positive torque limit source = Positive torque limit 0x60E0.
5
Network target torque
The positive torque limit source is defined as process data object via network.
201
Internal value  
Internal values of the manufacturer.
202
Internal value  
203
Internal value  
204
Internal value  
205
Internal value  
206
Internal value  
0x2949:002
(P337.02)
Torque limit source selection: Negative torque limit source
(Trq. lim. source: Neg. torqlim src)
–
From version 03.00
 
Selection of the source for the negative torque limit source.
0
(-) Max torque
Negative torque limit source = (-) Max. torque 0x6072 (P326.00).
1
Fixed Limit 0.0 %
Negative torque limit source = 0.0 %.
2
Analog Input 1
The negative torque limit source is defined as analog signal via the analog input 1.
3
Analog Input 2
The negative torque limit source is defined as analog signal via the analog input 2.
4
Negative torque limit
Negative torque limit source = Negative torque limit 0x60E1.
5
Network target torque
The negative torque limit source is defined as process data object via network.
201
Internal value  
Internal values of the manufacturer.
202
Internal value  
203
Internal value  
204
Internal value  
205
Internal value  
206
Internal value  
0x60E0
Positive torque limit
0.0 ... [250.0] ... 3276.7 %
–
From version 02.00
 
Positive torque limit source for speed control with torque limitation.
–
100 % = Rated motor torque 0x6076 (P325.00)
 
0x60E1
Negative torque limit
0.0 ... [250.0] ... 3276.7 %
–
From version 02.00
 
Negative torque limit source for speed control with torque limitation.
–
100 % = Rated motor torque 0x6076 (P325.00)