Manual release of the holding brake

The "Open holding brake" function serves to release the holding brake immediately. Brake application time and brake opening time as well as the conditions for the automatic operation are not effective.
 
Preconditions
–
Observe setting and application notes in the "Holding brake control" chapter!
 
–
The brake mode "Automatic [0]" or "Manual [1]" must be set in 0x2820:001 (P712.01).
 
–
The trigger "Release holding brake [115]" must be assigned to a digital output or, in the simplest case, to the relay which then switches the brake supply.
 
 
Details
A manual opening of the holding brake is possible in the modes "Automatic [0]" and "Manual [1]" via the following external triggers:
–
Via bit 14 in the CiA control word 0x6040.
 
–
Via the trigger in 0x2631:049 (P400.49) assigned to the "Open holding brake" function. Example for operating mode 
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2631:049
(P400.49)
Function list: Open holding brake
(Function list: Open brake)
–
Setting can only be changed if the inverter is disabled.
 
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Open holding brake" function.
Trigger = TRUE: open holding brake (immediately).
Trigger = FALSE: no action.
Notes:
–
Function is only executed if the brake mode 0x2820:001 (P712.01) is set to "Automatic [0]" or "Manual [1]".
 
CAUTION!
–
The manually triggered "Open holding brake" command has a direct impact on the "Release holding brake [115]" trigger. Thus, the holding brake can be manually released if the power section is switched off!
 
–
The responsibility for a manual opening of the holding brake lies with the external trigger source for the "Open holding brake" command!
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).
 
Example for operating mode
–
Switch S1 starts the motor in forward direction of rotation. Switch S1 in initial position stops the motor again.
 
–
Switch S2 opens the holding brake. For this purpose, in this example, trigger "Release holding brake [115]" is assigned to the relay that switches the brake supply.
 
Connection diagram
Function
Potentiometer R1
Frequency setpoint selection
Switch S1
Run
Switch S2
Open holding brake
Parameter
Name
Setting for this example
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Reset fault
Not connected [0]
Open holding brake
Digital input 2 [12]
Relay
Release holding brake [115]
Control selection
Flexible I/O configuration [0]
Stop method
Standard ramp [1]
Frequency control: Default setpoint source
Analog input 1 [2]
 
The status signals can be assigned to digital outputs. Configure digital outputs
①
As the holding brake is active, the motor does not yet start to rotate after the start command.
②
The holding brake is opened. The motor is led to the setpoint.
③
In this example, the "Release holding brake [115]" trigger is assigned to the relay that switches the brake supply. In the sleep mode, the holding brake is applied. If the relay is energized, the holding brake is opened.
④
Note: Holding brakes are not intended for braking during operation.
The increased wear caused by braking during operation may
destroy the holding brakes prematurely!