Keypad control

The "Keypad" control selection enables the motor to be started exclusively via the start key of the keypad. Other signal sources for starting the motor are ignored.
 
Details
If the keypad is to be used as the sole control source for the application, set 0x2824 (P200.00) to "Keypad [1]".
If the local keypad control is active, "LOC" is displayed in the lower status row of the keypad. The keys on the keypad then have the following function:
Function of keypad keys in operating mode
Key
Actuation
Condition
Action
Briefly
Local keypad control active.
Display "LOC"
Run motor.
Briefly
No Jog operation
Stop motor.
Display "KSTOP"
Briefly
Operating mode
Change to parameterization mode.
Longer than 3 s
None (anytime possible)
Save parameter settings in the user memory of the memory module.
Briefly
During operation
Scroll through information in the above status line.
Briefly
Operating mode
Activate full keypad control.
Display "ON?"
à
Confirm with
Control and setpoint selection can now only be carried out via keypad.
Renewed clicking: Exit full keypad control.
Display "OFF?"
à
Confirm with
Briefly
Local keypad control active.
Display "LOC"
Reversal of rotation direction.
Display "REV?"
à
Confirm with
–
In case of keypad control, the following functions continue to be active:
 
–
0x2631:001 (P400.01): Enable inverter
 
–
0x2631:003 (P400.03): Activate quick stop
 
–
 
–
0x2631:005 (P400.05): Activate DC braking
 
–
0x2631:010 (P400.10): Jog forward (CW)
 
–
0x2631:011 (P400.11): Jog reverse (CCW)
 
–
 
 
 
Related topics