Inverter motor brake

NOTICE
If it is braked too frequently, there is a risk of the motor being thermally overloaded or the motor overload monitoring does not work properly!
The "Inverter motor brake" braking method must not be used with vertical conveyors (hoists) or with active loads!
Avoid activating the "Inverter motor brake" function over a longer time!
▶
The "inverter motor brake" braking method only works in operating mode 0x6060 (P301.00) = "MS: Velocity mode [-2]".
 
▶
In applications with a high mass inertia and long braking times (> 2 s), use the "DC braking" function.
 
 
With this braking method, which can be selected in 0x2541:001 (P706.01), the regenerative energy is converted into heat in the motor as a result of rapid acceleration/deceleration with down-ramping of the ramp function generator.
 
Conditions
The "inverter motor brake" braking method only works in operating mode 0x6060 (P301.00) = "MS: Velocity mode [-2]".
 
–
When this braking method is used, the motor overload monitoring is not adapted. A too frequent use of the inverter motor brake may cause an incorrect operation of the motor overload monitoring. Motor overload monitoring (i²xt)
 
 
Details
During the deceleration process, the ramp function generator is stopped. The frequency set in 0x2541:004 (P706.04) is added to the frequency setpoint, taking the sign of the current actual frequency into consideration. Furthermore the ramp function generator is stopped in a state of overvoltage. If the DC-bus voltage falls below a defined DC-bus voltage potential, the additional frequency connected is reduced again and the ramp function generator is re-activated. By the alternating acceleration and deceleration resulting from this circuit, the energy is converted thermally in the motor. For process-related reasons, torque oscillations may occur.
 
Setting instructions
Generally, the smallest value possible required by the application for being able to still traverse the load to be moved in a controlled fashion should be set as additional frequency. Greater mass inertia values require an increase in the rated motor frequency set. Increasing the rated motor frequency, however, causes greater torque oscillations. A possible consequence is the reduced service life of mechanical components. Furthermore an increase in the rated motor frequency also increases the energy converted into heat in the motor. A possible consequence is the reduced service life of the motor.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2541:004
(P706.04)
Brake energy management: Additional frequency
(Brake management: Add.frequency)
0.0 ... [0.0] ... 10.0 Hz
Frequency deviation which is connected to the deceleration ramp in a pulsative fashion when the "Inverter motor brake" braking method is used.