Configure R/F and CTRL keys

Keypad rotation setup
Use the keypad to reverse the rotation direction at local keypad control.
–
After the key has been pressed, the reversal of rotation direction must be confirmed with the key. (The key serves to cancel the action.)
 
The keypad key
–
directly changes the keypad rotation setup in 0x2602:002 (P708.02).
 
–
has no function in case of a bipolar setpoint selection (e. g.
±
10 V). In this case, the direction of rotation is determined by the sign of the setpoint.
 
–
has no function if the rotation limitation "Only clockwise (CW) [0]" is set in 0x283A (P304.00).
 
–
has no function in the operating mode 0x6060 (P301.00) = "MS: Torque mode [-1]".
 
–
has no function if the PID control is activated.
 
–
can be deactivated in 0x2602:001 (P708.01).
 
 
Keypad Full Control
The "Keypad Full Control" control mode can be activated with the keypad key “CTRL”. Both the control and the setpoint selection are then made via the keypad. This special control mode can be, for instance, used during the commissioning phase if external control and setpoint sources are not ready to use yet.
For details see chapter "Overview of the control options: Keypad full control".
The keypad key CTRL
–
directly changes the setting in 0x2602:003 (P708.03).
 
–
can be deactivated in 0x2602:001 (P708.01).
 
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2602:001
(P708.01)
Manual control: Keypad setting
(Manual control: Keypad setting)
–
From version 03.00
 
Disable/enable CTRL and F/R key of the keypad.
0
CTRL & F/R disable
1
CTRL & F/R enable
2
CTRL enable F/R disable
3
CTRL disable F/R enable
0x2602:002
(P708.02)
Manual control: Keypad rotational direction
(Manual control: Keypad rot.dir.)
–
From version 03.00
 
Instructed direction of rotation if local keypad control is active.
–
If the local keypad control is active, this setting can be directly changed via the keypad key if the key in 0x2602:001 (P708.01) has not been disabled.
 
–
When the remote control is changed over to local keypad control and vice versa, this parameter is set to "Forward [0]".
 
0
Forward
1
Reverse
0x2602:003
(P708.03)
Manual control: Mode
(Manual control: Mode)
–
From version 03.00
 
Activate/deactivate full keypad control.
–
This setting can be changed directly via the keypad key if the key in 0x2602:001 (P708.01) has not been disabled.
 
–
When the control mode is changed over, the motor is stopped and the "Forward" direction of rotation is set.
 
0
Manual control off
1
Keypad full control on
2
Manual mode
–
Access via engineering tools only.
 
–
The active control is removed from the current control source / setpoint source.
 
–
Start and stop command as well as the setpoint are controlled via a special dialog.
 
–
A connection control is active (engineering tool <-> inverter)
 
–
The operator is responsible for the safety and impact of this function.