Process controller function selection

By means of the following functions, the response of the inverter can be controlled when PID control is activated.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2631:045
(P400.45)
Function list: Disable PID controller
(Function list: PID off)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Disable PID controller" function.
Trigger = TRUE: If PID control is activated, ignore PID control and drive the motor in speed-controlled manner.
Trigger = FALSE: If PID control is activated, drive the motor with PID control.
Notes:
–
The PID control mode can be selected in 0x4020:001 (P600.01).
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:046
(P400.46)
Function list: Set process controller output to 0
(Function list: PID output=0)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Set process controller output to 0" function.
Trigger = TRUE: If PID control is activated, I component and the output of the PID controller are set to 0 and the internal control algorithm is stopped. The PID control remains active.
Trigger = FALSE: no action / deactivate function again.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:047
(P400.47)
Function list: Inhibit process controller I-component
(Function list: PID-I inhibited)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Inhibit process controller I-component" function.
Trigger = TRUE: If PID control is activated, the I component of the PID controller is set to 0 and the integration process is stopped.
Trigger = FALSE: no action / deactivate function again.
Notes:
–
The reset time can be set in 0x4049 (P602.00).
 
0
Not connected
No trigger assigned (trigger is constantly FALSE).
0x2631:048
(P400.48)
Function list: Activate PID influence ramp
(Function list: PID-Inf ramp on)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate PID influence ramp" function.
Trigger = TRUE: the influence of the process controller is shown via a ramp.
Trigger = FALSE or not connected: the influence of the process controller is hidden via ramp.
Notes:
–
The influence of the process controller is always active (not only when PID control is activated).
 
–
Acceleration time for showing the influence of the process controller can be set in 0x404C:001 (P607.01).
 
–
Deceleration time for hiding the influence of the process controller can be set in 0x404C:002 (P607.02).
 
1
Constant TRUE
Trigger is constantly TRUE.
 
Example for operating mode
In the following example, the "Disable PID controller" function is used to deactivate the PID control temporarily:
–
As standard setpoint source, the frequency preset 1 is set to 20 Hz.
 
–
Switch S1 starts the motor in the forward direction of rotation. Switch S1 in initial position stops the motor again.
 
–
The switch S2 deactivates the PID control. The motor is then driven in a speed-controlled way.
 
Connection diagram
Function
Switch S1
Run
Switch S2
Disable PID controller
Parameter
Name
Setting for this example
Enable inverter
Constant TRUE [1]
Run
Digital input 1 [11]
Reset fault
Not connected [0]
Disable PID controller
Digital input 2 [12]
Control selection
Flexible I/O configuration [0]
Stop method
Standard ramp [1]
Frequency control: Default setpoint source
Frequency preset 1 [11]
Frequency setpoint presets: Preset 1
20 Hz
Maximum frequency
50 Hz
The example assumes that the process controller has been configured accordingly. Basic setting
 
 
The status signals can be assigned to digital outputs. Configure digital outputs
①
PID control is deactivated: a changeover is initiated from the configured PID control to speed-controlled operation.
②
PID control is activated again: a changeover is initiated from speed-controlled operation back to the configured PID control.