Activate network control

In order to be able to control the inverter via network, a trigger must be first assigned in 0x2631:037 (P400.37) the "Activate network control" function.
–
This trigger can for instance be the constant value "TRUE" or a digital input.
 
–
If the assigned trigger is = TRUE, the motor can only be started via the network control word.
Exception: jog operation; see chapter "Start, stop and rotating direction commands". 
 
In order to control the inverter from the network, the network share 0x2631:037 (P400.37) must be configured.
In case of an activated network control, the following functions are still active:
–
0x2631:001 (P400.01): Enable inverter
 
–
 
–
0x2631:003 (P400.03): Activate quick stop
 
–
 
–
 
–
0x2631:010 (P400.10): Jog forward (CW)
 
–
0x2631:011 (P400.11): Jog reverse (CCW)*
 
–
0x2631:012 (P400.12): Activate keypad control*
 
–
0x2631:037 (P400.37): Activate network control*
 
–
0x2631:043 (P400.43): Activate fault 1
 
–
0x2631:044 (P400.44): Activate fault 2
 
–
0x2631:054 (P400.54): Reset position counter
 
(*Not active in case of network operation in CiA402 mode 0x6060=2).
In case of an activated network control, the following functions are also still active if they are not configured in the NetWordIN1 bit functionality:
–
0x2631:048 (P400.48): Activate PID influence ramp
 
–
0x2631:041 (P400.41): Select parameter set (bit 0)
 
–
0x2631:042 (P400.42): Select parameter set (bit 1)
 
All other functions configurable via 0x2631:xx (P400.xx) are deactivated in case of network control.
 
Parameter
Address
Name / setting range / [default setting]
Information
0x2631:037
(P400.37)
Function list: Activate network control
(Function list: Network control)
–
Further possible settings: Trigger list 
 
Assignment of a trigger for the "Activate network control" function.
Trigger = TRUE: Activate network control.
Trigger = FALSE: no action / deactivate network control again.
0
Not connected
No trigger assigned (trigger is constantly FALSE).
114
Network control active  
TRUE if the network control is requested via bit 5 of the AC drive control word 0x400B:001 (P592.01). Otherwise FALSE.
Notes:
–
Set this selection if the network control is to be activated via bit 5 of the AC drive control word.
 
–
The AC drive control word can be used with any communication protocol.