Supported kinematics

Kinematics is used to describe the mechanical structure of a robot.

  • The following criteria are important:
    • Motion profile of the axes
    • Number and arrangement of the axes
  • Moreover, a distinction is made between open and closed kinematics:
    • Open kinematics (serial kinematics) is characterised by all axes of the kinematic chain being arranged in series like in a human arm. The first and last element of the chain are only connected to one other chain (e.g. SCARA, portal robot).
    • Closed kinematics (parallel kinematics) is characterised by each chain being connected with at least two other chains (e.g. Delta2_2dof, Delta3_3dof, Delta3_4dof).

The following kinematics are supported:

axes group

Kinematics

Points for use

(Application Credit)

c520 c550 Dual use required

Scara_3dof

Horizontal articulated robot with three Cartesian degrees of freedom (X, Y, Z)

100

x x -

Scara_4dof

Horizontal articulated robot with four Cartesian degrees of freedom (X, Y, Z,C)

100

x x -

ArticulatedP_4dof

Spatial articulated robot with forcibly guided horizontal end effector orientation

100

x x -

ArticulatedPLinA1_4dof

Spatial articulated robot with forcibly guided horizontal end effector orientation and linear axis A1

100

x x -

Portal_2dof

Planar portal robot with two degrees of freedom (X, Z)

0

x x -

Portal 3dof

Spatial portal robot with three Cartesian degrees of freedom (X, Y, Z)

0

x x -

Portal 4dof

Spatial portal robot with four Cartesian degrees of freedom (X, Y, Z, C)

0

x x -

Delta2_2dof

Two-dimensional parallel kinematics

100

x x -

Delta3_3dof

Three-dimensional parallel kinematics

100

x x -

Delta3_4dof

Three-dimensional parallel kinematics with rotary axis C

100

x x -

Delta3_5dof

Three-dimensional parallel kinematics with rotary axes C and B

100

x x x

LinearDelta3_3dof

Three-dimensional parallel kinematics

100

x x -

LinearDelta3_4dof

Three-dimensional parallel kinematics with rotary axis C

100

x x -

BeltKinematic_2dof

Two-dimensional belt kinematics

0

x x -

The following subchapters provide detailed information on the kinematics.

Note!

For this, please observe the information and notes in the section
Coordinate systems and transformations .