Mechanical parameters

The kinematics-dependent mechanical parameters are listed in the chapter on the respective kinematics:

(The kinematics Portal_2dof , Portal_3dof and Portal_4dof have no kinematics-dependent mechanical parameters).

Virtual mode (index offset 0, subindex 29)

This parameter can be used to virtually switch the motion axes assigned to the axis group, which are linked to real drives. The axes then behave like virtual axes and the status of the linked real drives is ignored.

  • See also AXIS_REF parameter UseAsVirtualDrive (subindex 29 ).

Selection list (Lenze setting in bold)

0

Not active

1

active

Read access Write access Change only possible in "GroupDisabled" state No download

UNSIGNED_8

Coulomb friction A1 (index offset 3, sub-index 51)

Setting range (min. value | unit | max. value)

Lenze setting

0

Nm

2147483647

0 Nm

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Viscous friction A1 (index offset 3, sub-index 57)

Setting range (min. value | unit | max. value)

Lenze setting

0

Nm/(wheel/s)

2147483647

0 Nm/(wheel/s)

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Gravity x (index offset 3, subindex 71)

Setting range (min. value | unit | max. value)

Lenze setting

-10

m/s²

10

0 m/s²

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Gravity y (index offset 3, subindex 72)

Setting range (min. value | unit | max. value)

Lenze setting

-10

m/s²

10

0 m/s²

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64

Gravity z (index offset 3, subindex 73)

Setting range (min. value | unit | max. value)

Lenze setting

-10

m/s²

10

-9.81 m/s²

Read access Write access Change only possible in "GroupDisabled" state No download

FLOAT_64